Door Slider, Aluminum Frames For Slide Doors / Slide Rails / Mounting Plates / Slide Spacers

Caution
- Additional freight and delivery charge are added to items longer than 2000.1mm
- Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.
Product Description
Versatile Material Options:
- Aluminum: Lightweight and durable.
- Steel: High strength and rigidity.
- Resin: Flexible and reduces friction.
Surface Treatments:
- Anodize: Corrosion resistance.
- Bright Chromate: Added protection.
- Non-Treated: For specific applications.
Flexible Extrusion Sizes:
- Sizes: 20x20 (2-Row Rail), 30x30 (2-Row Rail), 30x30 (3-Row Rail).
- Numbers: 5, 6, 6-45, 8, 8-45.
Custom Lengths:
- Standard 2000 mm, customizable from 50 mm to 4000 mm in 0.5 mm increments.
Dimensional Drawing of Door Sliders
| HFHRF5-2020 | HFHRF6-3030 | HFHRT6-3030 | ||
![]() | ![]() | ![]() |
[M] Door Sliders Material: A6N01SS-T5 [S] Surface treatment: Anodized
| Door Sliders rails are compatible with panels with a thickness of 5 mm. | Mounting plate | Door Sliders Spacer | ||
| HRLFL | HRLPL6(combines Door Sliders rail and support frame) | HRLSP | ||
| HRLPL8 | (Insert into the lower 2 or 3 rows of the Door Sliders rail) | |||
![]() [M] Door Sliders Material: A6N01SS-T5 [S] Surface treatment: Anodized | ![]() [M] Door Sliders Material: SPCC [S] Surface treatment: Nickel plating | ![]() [M] Door Sliders Material: Polyethylene (black) Heat resistance: -45 to 80°C |
Specification Table of Door Sliders
| Door Sliders Model | − | L |
| HFHRF6−3030 HRLFL HRLSP HRLPL6 | − − | 1200 300 |
・The price list below is currentas of April 2011.
・After confirming the model number, please click the "Check Price" button to check the latest price.
| Door Sliders Model | L specified in 0.5mm increments | Mass kg/m | Cross- sectional area mm2 | Moment of inertia mm4 | Base unit price: Less than 300mm | Base unit price/m 300mm or more | |
| ℓx | ℓy | ||||||
| HFHRF5-2020 | 50-4000 | 0.83 | 308 | 3.16×104 | 1.25×104 | 298 | 1,020 |
| HFHRF6-3030 | 1.43 | 528 | 7.18×104 | 4.13×104 | 533 | 1,790 | |
| HFHRT6-3030 | 1.43 | 529 | 8.11×104 | 4.62×104 | 533 | 1,790 | |
・The price list below is currentas of April 2011.
・After confirming the model number, please click the "Check price" button to check the latest price.
| Door Sliders Model | L specified in 1mm increments | Compatible Frames (Series) | Mass kg/m | ross- sectional area mm2 | Base unit price/m |
| HRLFL | 50-3000 | HFS6 HFS8 HFS8-45 | 0.716 | 265 | 927 |
・The price list below is currentas of April 2011.
・After confirming the model number, please click the "Check Price" button to check the latest price.
| Door Sliders Model | Compatible Frames (Series) | Accessories | ||||
| Door Sliders Type | No. | bolt | Quantity | nut | Quantity | |
| HRLPL | 6 | HFS6 | CBM6-10 | 2 | HNTT6-6 | 2 |
| 8 | HFS8 HFS8-45 | CBM6-10 | 1 | HNTT6-6 | 1 | |
| CBM6-15* | 1 | HNTT8-6* | 1 | |||
■Door Sliders spacer
・The price list below is currentas of April 2011.
・Please confirm the latest price by pressing the "Check Price" button after confirming the model number.
| Door Sliders Model | Length mm |
| HRLSP | 2000 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Door Sliders Model | Length mm |
| HRLSP-SET (set of 30) | 2000 |
Additional Processing of Door Sliders
| Door Sliders Alterations | Tap hole drilling[ ! ]Applicable to HFTF5-2020, NFTF5-2020, HFTF6-3030, and NFTF6-3030 | ||||||||
| Code | LTP | RTP | TPW | ||||||
| Spec. | Tapped on the left end face | Tap on the right end face | Tapped on both ends | ||||||
| ![]() | ![]() | ![]() | ||||||
How to Use of Door Sliders
Uses HFHRF and HFHRT
| HFHRF5 | *If the H dimension is 318 or less, please design with H-60. |
| HFHRF6・HFHRT6 | *If the H dimension is 325 or less, please design using H-74. |









