Aluminum Profile Mounting Plate - M6-M16, Multiple Series Compatible

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Mounting Plates or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
[Feature]
● Applicable Aluminum Profile Series : 5, 6, 8, 8-45 9090 and 2525
● Nominal of Thread : M6, M8, M10, M12 and M16
● Material : SUS304 and SS400
● Surface treatment : Trivalent Chromate only SS400
[Application]
Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles

For 1-row groove Foot Bases for Aluminum ExtrusionsFor 2-row grooves Foot Bases for Aluminum ExtrusionsFoot Bases for Aluminum Extrusions Materialsurface treatment
squarerectanglecorner shape
HAJPHAJPCHAJPDHAJPCSS400 (hot rolled) rough finishingTrivalent Chromate
HAJPSSHAJPCSHAJPDSHAJPCSSUS304-
 
Model
HAJP6-12
HAJPD6-8
 

1-Row Groove Foot Bases for Aluminum Extrusions Plate (Square, Rectangle, Corner Type)

TypeModelCompatible
Foot Bases for Aluminum Extrusions
ABTM2 DL 1L 2L 3L 4L 5L 6L 7L8 L 9Mass
kg
TypeNo.M 1 (coarse)
Square plate 
for 1-row groove
HAJP
(Steel)
HAJPSS
(Stainless Steel)
585 series (20 squares)75−5−683027−43−−−−0.19
1060.24
12*
612*6 series (30 square)67132531
1690.38
816*8 series (40 square)1009204525600.65
208−45 series (45 square)12
Rectangular plate for 1-row grooveHAJPC
(Steel)
HAJPCS
(Stainless Steel)
585 series (20 squares)135755−6830872743122600.34
1060.45
12*
252585 series (25 squares)5110.34
1060.45
12*
612*6 series (30 square)135756−7132587314312260−−0.44
1615591031420.7
816*8 series (40 square)1661256920458645601206136541.03
208−45 series (45 square)191130128451185663632.2
HAJPC
(Steel)
101610 series (60 square)242167911275514065971699463632.9
20123.8
2416101527778785.1
Corner plate       for 1-row grooveHAJPD
(Steel)
HAJPDS
(Stainless Steel)
56*5 series (20 squares)184506−6154201040561121128250.53
68*6 series (30 square)2377497193302050551291642370.9
88*8 series (40 square)25082129405514420412
 M 1 is not specified for model number marked with *
 

2-Row Groove Foot Bases for Aluminum Extrusions Plate

Plate typeModelCompatible
Foot Bases for Aluminum Extrusions
ABTM2DL 1L 2L 3L 4L 5L 6L 7L8 L 9Mass
kg
TypeNo.M1 (coarse)
2 row groove plateHAJPC
(Steel)
HAJPCS
(Stainless Steel)
54040125 series (40 square)1001256668202010782111036540.57
16*90.82
505016*6 series (50 square)16612596710602065106101036541.03
201911301287013163632.2
606016*6 series (60 square)125−96121230−9817836541.03
20135128108101063631.6
8080168 series (80 square)150991515401159.59.51.8
20*122
241651610130111178783.3
30198131060804
9090168−45 series (90 square)945141463631.9
20*122.5
241701610135111178783.5
30198131060804.2
100100168−45 series (100 square)1809202050135252563632.3
20123
241610111178784
30198131060804.7
HAJPC
(Steel)
1201201610 series (120 square)2289112919601699963633.7
20124.9
241610111178786.6
301982917913Ten60807
 M 1 is not specified for model number marked with *

 

Dimensional Drawing of Foot Bases for Aluminum Extrusions

1 Row Groove Foot Bases for Aluminum Extrusions Plate

Square                                                                  Rectangular                                                                       Rectangular
HAJP 5/6/8                                                            HAJPC5・6・2525                                                           HAJPC 8・10
HAJPSS 5/6/8                                                       HAJPCS 5・6・2525                                                        HAJPCS 8
Foot Bases for Aluminum Extrusions
                                                                                                 Corner type
                                                                                                 HAJPD 5/6/8
                                                                                                 HAJPDS 5/6/8

2 Row Groove Foot Bases for Aluminum Extrusions Plate

HAJPC 54040・5050                                                   HAJPC 6060                                                         HAJPC 8080・9090・100100・120120
HAJPCS 54040・5050                                                 HAJPCS 6060                                                      HAJPCS 8080・9090・100100


Single plate: Related images
 
Dimension Tolerance of Plate Thickness
Plate Thickness (mm)
Tolerance
5.00 or more, 6.30 or less±0.50
6.30 or more, 10.0 or less±0.55
10.0 or more, 16.0 or less±0.55
16.0 or more, 25.0 or less±0.65
[ ! ]Compliant with JIS G 3193

How to Use of Foot Bases for Aluminum Extrusions

Installation example of Foot Bases for Aluminum Extrusions

●Adjuster pad plate installation<● Caster plate installation<●Adjuster pad + caster plate installation<●HAJPD installation Foot Bases for Aluminum Extrusions<Plate alone: Related images
Installation example
●Adjuster pad plate installation                     ●Caster plate installation                           ●Adjuster pad + caster plate installation             ●HAJPD installation
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat