15mm Square Aluminum Frame Nut - 100pcs/Pack

Caution
Product Description
Square nut that can be used with 15 mm square aluminum extrusion. This product is sold in packs (100 pcs. per pack). You cannot purchase by specifying the quantity.
Dimensional Drawing of Nuts

[ M ] Nuts Material: SS400
[ S ] Surface Treatment: Trivalent Chromate Plating
Specification Table of Nuts
| Nuts Model | − | M |
| HNSQ3 | − | 3 |
・To check the latest price, click the "Check Price" button after confirming the model number.
| Nuts Model | M | Compatible Frames | |
| Type | No. | ||
| HNSQ | 3 | 3 | HFS3-1515 |
Specifications and Overview of Nuts
・This product is sold in packs (100 pieces per pack). You cannot purchase a specific quantity.
How to Use of Nuts

Selection Support Information of Nuts
■Compatible series
Nuts is compatible withMisumi's 15mm square aluminum frames.
■Difference between first-in and last-in
- MISUMI offers a wide range of aluminum frame Nuts, including both first-in and last-in types. Use them according to your application.
First-in: Install from the groove end face before assembly. The wide design means there is little play inside the groove, making bolt tightening easy.
![Square Nuts for 15mm square aluminum frames [100 pieces] Related image 1_Difference between first-in and last-in](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/110300465710/110300465710_003_20230801115852.gif)
Post-insertion: The Nuts Can be inserted into the groove after assembly.
![Square Nuts for 15mm square aluminum frames [100 pieces] Related image 2_Difference between first-in and last-in](http://content.misumi-ec.com/image/upload/t_msmwm_wyg/v1/p/jp/product/wysiwyg/110300465710/110300465710_004_20230801115852.gif)
■ If the aluminum frame becomes stuck and cannot be removed
To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at a right angle to the groove.
3 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint |
|---|---|---|---|
| photograph | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here |
Example



