Blind Bracket for 15mm Square Aluminum Extrusion

Brand :
MISUMI
Caution
Product Description
Bracket for 15 mm square aluminum extrusion. It can be assembled in an L shape.
Dimensional Drawing of Blind Brackets
HBLPBS3
(Sheet metal blind bracket)

| Type Blind Brackets | [M] Material | [S] Surface Treatment |
| HBLPBS3 | SPCC | Trivalent Chromate |
Specification Table of Blind Brackets
| Model Blind Brackets |
| HBLPBS3 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
[ ! ]Please check with WOS if the quantity exceeds the displayed quantity.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable frame | Suitable bolts and T-nuts | Allowable load (N) | |||
| Type | |||||||
| HBLPBS3 | 2 | HFS3-1515 | Set screw M3 x 4 (included) | 140 | |||
Supported Frames of Blind Brackets
- Compatible with 3 series 15mm square frames .
How to Use of Blind Brackets
・Can be assembled in an L shape.
■How to use blind Blind Brackets

Notes of Blind Brackets
- Blind Brackets, This product comes with a set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Related Items of Blind Brackets
■3 Series (groove width 5.7mm) of Blind Brackets
| Product name | Aluminum frame | bracket | nut |
|---|---|---|---|
| photograph |
|
|
|
| Product page | Here | Here | Here |

