Screw Joint for 5 Series Aluminum Frame Blind Joints

Brand :
MISUMI
Caution
Product Description
Hidden joint that is excellent in cost advantage. It comes with a plate, enabling secure and economical connection.
Dimensional Drawing of Blind Joint Parts

| Component | [ M ] Blind Joint Parts Material | [ S ]Surface Treatment |
| Screw | SCM435 | Trivalent Chromate |
| Joint Plate | SPCC |
Specification Table of Blind Joint Parts
| Blind Joint Parts Model |
| HCJ5 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Joint Parts Model | Components | ||
| Type | No. | ⒶScrew bolt | ⒷBlind Joint Parts plate |
| H.C.J. | 5 | M5 | 5 |
| Compatible frame number | [Exception] Unusable frames | |||
| 5−2020* | 5−2040 | 5−2060 | 5−2080 | *HFSR5-2020 with curved surfaces cannot be used as wrench holes cannot be machined. |
| 5−4040 | ||||
How to Connect of Blind Joint Parts
| procedure | 1 | 2 | 3 |
|---|---|---|---|
| explanation | Attach the screw Blind Joint Parts to the tapped hole on the end face of the frame. | Insert the head of the screw Blind Joint Parts into the groove of frame B and slide it to the underside of A. | Insert a hex wrench through the wrench hole and tighten. |
| Screw Blind Joint Parts | ![]() | ![]() | ![]() |
| 5 Series Blind Joint Parts Model Example | Frame A | Frame B | Screw Blind Joint Parts |
|---|---|---|---|
| HFS5-2020-1000-LTP | HFS5-2020-1000-RCV | HCJ5 |
We also have aluminum frames with screw Blind Joint Parts (HCJ5) already installed.
Additional wrench holes will be required on the mating frame.
Pre-installed frame Screw Blind Joint Parts type
Product Comparison Information of Blind Joint Parts
■5 Series Blind Joint Parts
| Product name | Screw Blind Joint Parts | Tapping Blind Joint Parts | Center Blind Joint Parts | Post-insertion double Blind Joint Parts | Parallel Blind Joint Parts |
|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() | ![]() | ![]() | ![]() |
| Blind Joint Parts Material | Iron or SUS304 | SWCH-18A | SCS13 | Equivalent to SCS13/SUS304 | SCS13/SUS304 |
| Blind Joint Parts Features | The plate allows for reliable and inexpensive connection. | No additional tapping holes are required. This is the most inexpensive Blind Joint Parts. | This is the most common Blind Joint Parts that can be used with a wide range of aluminium frames. | Stable fastening is possible from two points. This is the strongest fastening possible with Blind Joint Parts. | The frames can be connected side-by-side. |
| 5 Series Product Page | Viewing | Product page | Product page | Product page | Product page |
5 Series related products of Blind Joint Parts
■5 series (groove width 6mm)
| Product name | Aluminum frame | Blind Joint Parts | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |

















