Bolts for Aluminum Frames - Single Item / Bulk Packages - Hex Socket Flat Head Cap Bolts

Brand :
MISUMI

Caution

    Product Description

    Bolts for Aluminum Frames - Single Item / Bulk Packages - Hex Socket Flat Head Cap Bolts
    Bolts for Aluminum Profiles used to fasten aluminum profile parts and other components together. These bolts are available in various sizes and materials.
    [Feature]
    ● Thread Diameter (mm.) : 3, 4, 5, 6, 8, 10 and 12
    ● Thread Length (mm.) : 12, 15, 16 and 20
    ● Materials:
    - HFBCM - Steel SCM435
    - SHFBS - Stainless steel SUS304 Equivalent
    - HFBMB - Steel SCM435
    [Application]
    It is used to fasten aluminum profile

    Dimensional Drawing of Bolts

    Dimensional Drawing of Bolts

    Product Specifications of Bolts

    Bolts Type[ M ] Bolts Materials[ S ] Bolts Surface Treatment
    HFBCMSCM435Trivalent Chromate
    SHFBSSUS304 Equivalent-
    HFBMBSCM435Trivalent Chromate (Black)

    Specification Table of Bolts

    Bolts Model
    Bolts HFBCM4−6
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Bolts TypeBolts ModelM×PAEB
    Bolts TypeML
    Full threadHFBCM363×0.561.72
    SHFBS  8
    HFBMB  10
       12
    Full threadHFBCM464×0.782.32.5
    SHFBS  8
    HFBMB  10
       12
    Full threadHFBCM565×0.8102.83
    SHFBS  8
    HFBMB  10
       12
       15
       20
       35
       40
       45
    Full threadBolts HFBCM686×1.0123.34
    SHFBS  10
    HFBMB  12
       15
       20
    Full threadHFBCM8128×1.25164.45
    SHFBS  15
    HFBMB  16
       20
    Full threadHFBCM101610×1.5205.56
    SHFBS  18
    HFBMB   
    Full threadSHFBS122012×1.75twenty four6.58
    *Click here for 500-pack hexagon socket head Bolts
    ■Hexagon Socket Flat Head Cap Screws of Bolts
    Part NumberMXPAEB
    TYPEMLSET / (500pcs. per pkg.)
    HFBCM
    SHFBS
    HFBMB
    3681012SET13x0.5Full Thread61.72
    46810124x0.7Full Thread82.32.5
    568101215205x0.8Full Thread102.83
    35404516
    68101215206x1.0Full Thread123.34
    8121516208x1.25Full Thread164.45
    10161810x1.5Full Thread205.56
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Bolts for Aluminum Frames - Single Item / Bulk Packages - Hex Socket Flat Head Cap Bolts | MISUMI | MISUMI Thailand