Mixed Series Blind Bracket - Slot Width 8mm, 6mm

Caution
Product Description
This is a blind bracket that connects 30 square and 20 square frames.
Dimensional Drawing of Blind Brackets
HBLBS6-5
(for connecting 30mm square to 20mm square)

| Blind Brackets Type | [M] Material | [S] Surface Treatment |
| HBLBS6-5 | S45C | Trivalent Chromate |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HBLBS6-5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Brackets Model | Mass (g) | Connection Frame Series | Attached bolts | |
| Type | bolt | Quantity | ||
| HBLBS6-5 | 20 | HFS6 vs HFS5 | Set screw M4×5 | 1 |
| Set screw M6×8 | 1 | |||
Supported Frames of Blind Brackets
- It is possible to connect the 6 seriesand 5 series .
- Click herefor the inter-connect bracket for connecting 6 Series and 8 Series/8-45 Series .
How to Use of Blind Brackets
・This product is used when connecting 6 Series and 5 Series frames in an L shape.
| symbol | Product name | Blind Brackets Model | quantity |
|---|---|---|---|
| (1) | 20x20 aluminum frame | HFS5-2020-Length | 1 |
| (2) | 30x30 aluminum frame | HFS6-3030-Length | 1 |
| (3) | 6-5 Series Fastening Blind Brackets | HBLBS6-5 | 1 |
Notes of Blind Brackets
- This product comes with a set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Product Comparison Information of Blind Brackets
■6 Series Blind Brackets
| Product name | Different size connecting Blind Brackets | Blind Blind Brackets | Rear-mount Blind Brackets | Corner Blind Brackets | ||||
|---|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
| ||||
| Installation Diagram |
|
■How to use Blind Brackets ![]()
|
|
| ||||
| Material | S45C | S45C or SCS13 | SCS13 | S45C or SCS13 | ||||
| Blind Brackets Features | This is a Blind Brackets that connects the 6 Series and 5 Series frames. | The Blind Brackets can be hidden in the groove without any additional work. | This is a rear-insertion type Blind Brackets. | This Blind Brackets can be fitted to the end of a frame. It also functions as a frame cap. | ||||
| Supported Frames | 6 Series & 5 Series | 6 Series | 6 Series | 6 series 30 square | ||||
| Product page | This product | Product page | Product page | Product page | ||||
Related Items of Blind Brackets
■6 Series (groove width 8mm)
| Product name | Aluminum frame | Blind Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |

