Aluminum Frame (6 and 8) Series/Mixed Base/(Y Style)

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information. 

Product Description

Aluminum Frame (6 and 8) Series/Mixed Base/(Y Style)
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from. Moreover, it comes with 2 sizes of slots in one frame.
[Feature]
● Shape : Square and rectangle
● Cross-section square :40 x 40 mm.
number of slots and slot width = 4 consist of 2 slots 10 mm. and 2 slots 8 mm.
● Cross-section rectangle : 20 x 40 mm.
number of slots and slot width = 5 consist of 4 slots 6 mm. and 1 slot 10 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Alterations

Please see the alteration details >> Click here

 

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Aluminum Frame (6 and 8) Series/Mixed Base/(Y Style) | MISUMI | MISUMI Thailand