Brackets Series 8 (Slot Width 10mm)/Corner Blind 40mm Square/Two-Way Type

Caution
Product Description
bracket that can be fitted onto the end of the frame. Also includes frame cap functionality
Dimensional Drawing of Blind Brackets
Blind Brackets Two-way type HBLBCA8 ![]() | Blind Brackets 3-way type HBLBCB8 ![]() |
| [ ! ]Cannot be used with 80mm square aluminum frames. | [ ! ]Cannot be used with 80mm square aluminum frames. |
| Blind Brackets Type | [M] Material | [S] Surface Treatment |
| HBLBCA8 | S45C | Trivalent Chromate |
| SHBLBCA8 | SCS13 | − |
| HBLBCB8 | S45C | Trivalent Chromate |
| SHBLBCB8 | SCS13 | − |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HBLBCA8 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Brackets Model | Mass (g) | Attached bolts | Allowable load (N) | |
| bolt | Quantity | |||
| HBLBCA8 | 128 | Set screw M8 x 10 | 2 | 700 |
| SHBLBCA8 (Stainless Steel) | ||||
| HBLBCB8 | 180 | Set screw M8 x 10 | 4 | 1400 |
| SHBLBCB8 (Stainless Steel) | ||||
Supported Frames of Blind Brackets
-Only usable with8 series 40 x 40 mm .
How to Use of Blind Brackets
Frame length when assembled as shown in the right figure (unit: mm)
・Frame length L used for W
L = W - (frame thickness x 2)
・Frame length L used for D
L = D - (frame thickness x 2)
・Length of frame used for H
L=H-10
(thickness of corner Blind Brackets × 2 pieces above and below)

![]() | |
The position of the three frames |
|
Example of an order for making a box with a side length of 1m
Length of frame used vertically = 1000mm - (9mm x 2) = 982mm
Length of frame used at top and bottom = 1000mm - (40mm x 2) = 920mm
| Product name | Blind Brackets Model | quantity | |
|---|---|---|---|
| Corner Blind Brackets | HBLBCB8 | 8 | |
| Aluminum frame | H (Vertical) | HFS8-4040-982 | 4 |
| D.W (horizontal) | HFS8-4040-920 | 8 | |
Notes of Blind Brackets
- This product comes with a set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
- Corner Blind Brackets setswith frame caps are also available.
Product Comparison Information of Blind Brackets
■8/8-45 Series Blind Brackets
| Product name | Corner Blind Brackets | Blind bracket | Rear-mount blind bracket | Different size connecting Blind Brackets | ||||
|---|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
| ||||
| Installation Diagram |
| ■How to use Blind Brackets |
|
| ||||
| Blind Brackets Material | S45C or SCS13 | S45C or SCS13 | SCS13 | S45C | ||||
| Blind Brackets Features | This bracket can be fitted onto the end face of a frame. It also functions as a frame cap. | The bracket can be hidden in the groove without any additional work. | This is a rear-insertion type Blind Brackets. | This is a Blind Brackets that connects 6 Series and 8 Series/8-45 Series frames. | ||||
| Supported Frames | 8 series 40 square | 8 Series 8-45 Series | 8 Series 8-45 Series | 8 Series & 6 Series 8-45 Series & 6 Series | ||||
| Product page | This product | Product page | Product page | Product page | ||||
Related Items of Blind Brackets
| Product name | Aluminum frame | Blind Brackets | Blind Joint | Frame cap | Groove cover | nut | |
|---|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| |
| Product page | Here | Here | Here | Here | Here | Here | |




