Brackets Series 6 (Slot Width 8mm)/Post-Assembly Blind Brackets - Extruded

Caution
Product Description
It is a post-assembly insertion type bracket for hidden brackets. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
Dimensional Drawing of Blind Brackets

Blind Brackets HABLBS6
| Blind Brackets Type | Components | [M] Blind Brackets Material | [S] Surface Treatment |
| HABLBS6 | Rear-insertion BB body | SCS13 | − |
| Post-insertion BB nut | SUS304 sintered alloy | ||
| Set screw | SUS304 |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HBLBS6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Brackets Model | Mass (g) | Attached bolts | Allowable load (N) | |
| Blind Brackets Type | bolt | Quantity | ||
| HABLBS6 | 28 | Nut/Set screw M6 x 5 | 2 | 500 |
Supported Frames of Blind Brackets
- Compatible with6 series 30, 50 and 60 square .
How to Use of Blind Brackets
■How to use the rear Blind Brackets
| ① Insert the rear-mounted BB body into the groove on the frame. | ② Insert two post-assembly BB nuts at an angle |
| ||
![]() | ![]() | ![]() | ![]() | ![]() |
Notes of Blind Brackets
- This product comes with a nut and set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Product Comparison Information of Blind Brackets
■6 Series Blind Brackets
| Product name | Rear-mount Blind Brackets | Blind bracket | Corner Blind Brackets | Different size connecting Blind Brackets | ||||
|---|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
| ||||
| Installation Diagram |
|
■How to use Blind Brackets ![]()
|
|
| ||||
| Blind Brackets Material | SCS13 | S45C or SCS13 | S45C or SCS13 | S45C | ||||
| Features | This is a rear-insertion type Blind Brackets. | The Blind Brackets can be hidden in the groove without any additional work. | This bracket can be fitted to the end of a frame. It also functions as a frame cap. | This is a Blind Brackets that connects the 6 Series and 5 Series frames. | ||||
| Supported Frames | 6 Series | 6 Series | 6 series 30 square | 6 Series & 5 Series | ||||
| Product page | This Blind Brackets product | Product page | Product page | Product page | ||||
Related Items of Blind Brackets
■6 Series (groove width 8mm)
| Product name | Aluminum frame | bracket | Blind Brackets | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |





