Corner Brackets / Corner Blind Brackets - For 6 Series (Slot Width 8mm) Aluminum Frames 30 Square

Caution
Product Description
Product that can be connected in 2 or 3 directions with a single bracket.
Dimensional Drawing of Corner Brackets

Corner Brackets Two-way typeHBLCS6—B
Corner Brackets 3-way type
HBLCR6—B(Cap: Black)
HBLCR6—S(Cap: Gray)
HBLCD6—S(Cap: Gray)
①
① (Front side)
(Back side)
①
② Corner Brackets cap
② Corner Brackets cap
② Corner Brackets cap
(2 hexagon socket bolts included)
(3 button bolts included)
(3 button bolts included)
[ ! ]HBLCR6-□ is made of zinc die-cast, so please use it at temperatures below 100℃.
| Corner Brackets Type | [M] Material | [S] Surface Treatment |
| HBLCS6 | ①ADC12 | − |
| ②Polyamide | ||
| HBLCR6 | ①ZDC2 | Trivalent Chromate |
| ②Polyamide | − | |
| HBLCD6 | ①SCS13 | |
| ②Polyamide |
Specification Table of Corner Brackets
| Corner Brackets Model |
| HBLCR6-B |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Corner Brackets Model | Mass (g) | Attached bolts | Allowable load (N) | |
| bolt | Quantity | |||
| HBLCS6-B | 27 | CBS8-25 | 2 | 500 |
| HBLCR6-B | 59 | BCB8-25 | 3 | 999 |
| HBLCR6-S | ||||
| HBLCD6-S | 45 | Button bolt M8 x 25 | 3 | 1862 |
Supported Frames of Corner Brackets
- Can be used with 6 series 30x30mm .
- HBLCD can be used with6 series 30x30mm R shape frames .
How to Use of Corner Brackets
- Installation requires additional end tapping (center hole) on the aluminum frame.
■ Example of using Corner Brackets HBLCR

Reference of Corner Brackets
- The Corner Brackets has a prevention measure in place to prevent it from coming off.
- The set includes the Corner Brackets body, bolts, and caps.
- The aluminum frame is not designed to fit inside the bracket,
so the length of one side is the length of the aluminum frame + the size of the bracket.
Product Comparison Information of Corner Brackets
■ Corner Brackets
| Product name | Corner Brackets bracket set | Corner Brackets Blind Bracket |
|---|---|---|
| Product Photos |
|
|
| Installation Diagram |
■ Example of using Corner Brackets HBLCR ![]()
| The position of the three frames
|
| Corner Brackets Material | S45C or SCS13 | S45C or SCS13 |
| Corner Brackets Features | This product allows for 2-way and 3-way connections with just one Corner Brackets. Additional end tapping is required on the frame. | This bracket can be fitted to the end of a frame. It also functions as a frame cap. |
| Product page | 5 Series/ 6 Series (currently viewing) / 8 Series | 5 Series/ 6 Series/ 8 Series |
Related Items of Corner Brackets
■Corner Brackets 6 Series (groove width 8mm)
| Product name | Aluminum frame | Corner Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |









