6 Series Blind Bracket - 8mm Slot Width

Caution
Product Description
This is a type of the bracket that is fitted to the frame groove. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
Dimensional Drawing of Blind Brackets
| Blind Brackets | Sheet Metal Blind Brackets | Blind Brackets long type |
HBLBS6 SHBLBS6 (Stainless Steel) ![]() | HBLPBS6 ![]() | HBLBSL6 SHBLBSL6 (Stainless Steel) ![]() |
| Blind Brackets Type | [M] Material | [S] Surface Treatment |
| HBLBS6 | S45C | Trivalent Chromate |
| HBLBSL6 | ||
| SHBLBS6 | SCS13 | − |
| SHBLBSL6 | ||
| HBLPBS6 | SPCC | Trivalent Chromate |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HBLBS6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Brackets Model | Mass (g) | Attached bolts | Allowable load (N) | |
| Blind Brackets Type | bolt | Quantity | ||
| HBLBS6 | 30 | Set screw M6×8 | 2 | 686 |
| SHBLBS6 (Stainless Steel) | ||||
| HBLBSL6 | 38 | 4 | 957 | |
| SHBLBSL6 (Stainless Steel) | ||||
| HBLPBS6 | 16 | 2 | 500 | |
Supported Frames of Blind Brackets
- Compatible with6 series 30, 50 and 60 square .
How to Use of Blind Brackets
・Can be assembled in an L shape.
■How to use Blind Brackets

Notes of Blind Brackets
- This Blind Brackets product comes with a set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Product Comparison Information of Blind Brackets
■6 Series Blind Brackets
| Product name | Blind Blind Brackets | Rear-mount Blind Brackets | Corner Blind Brackets | Different size connecting Blind Brackets | ||||
|---|---|---|---|---|---|---|---|---|
| Product Photos |
|
|
|
| ||||
| Installation Diagram |
■How to use Blind Brackets ![]()
|
|
|
| ||||
| Blind Brackets Material | S45C or SCS13 | SCS13 | S45C or SCS13 | S45C | ||||
| Features | The Blind Brackets can be hidden in the groove without any additional work. | This is a rear-insertion type Blind Brackets. | This bracket can be fitted to the end of a frame. It also functions as a frame cap. | This is a Blind Brackets that connects the 6 Series and 5 Series frames. | ||||
| Supported Frames | 6 Series | 6 Series | 6 series 30 square | 6 Series & 5 Series | ||||
| Product page | This product | Product page | Product page | Product page | ||||
Related Items of Blind Brackets
■6 Series (groove width 8mm)
| Product name | Aluminum frame | Blind Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |




