Bracket with Protrusion - 6 Series, 8mm Groove, 2-Row Grooves

Caution
Product Description
Bracket for 2-row groove with protrusions to prevent rotation. Compatible with 6 series 50-square frames.
Dimensional Drawing of 90 degree Brackets
HBLFTD6
HBLFTDB6 (Black anodized)
HBLFTDM6 (Electroless nickel plating)
HBLFTD6-50 For 50 square


[ ! ] For the squareness of the 90 degree Brackets, please refer to the squareness tolerance table .
[ ! ] Bolts and nuts can also be purchased as a set. See the additional processing below.
| Type | [M] Material | [S] Surface Treatment |
| HBLFTD6 HBLFTD6−50 | ADC12 | − |
| HBLFTDB6 | Black Anodized | |
| HBLFTDM6 | Electroless Nickel Plating |
Specification Table of 90 degree Brackets
| Model |
| HBLFTD6 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| Type | bolt | Quantity | T-Nut | Quantity | ||
| HBLFTD6 | 88 | CBM6-15 | 4 | HNTT6-6 | 4 | 1960 |
| HBLFTDB6 * (black anodized) | 102 | |||||
| HBLFTDM6 (Electroless Nickel Plating) | ||||||
| HBLFTD6-50 | 86 | |||||
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFTD6 | − | SET |
| HBLFTD6 | − | C - SET |
| Alterations | Code | Spec. | Applicable bracket |
Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . ![]() | HBLFSD6 |
| HBLFSDK6 | |||
| HBLFSD6-50 | |||
| HBLFSDD6 | |||
| HBLFSDW6 | |||
| HBLFSDW6-50 | |||
| HBLFTD6 | |||
| HBLFTDB6 | |||
| HBLFTDM6 | |||
| HBLFTD6-50 | |||
| HBLFUD6 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre- assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post- assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer ) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSD6 is specified
[ ! ] When specifying a type other than HBLFSD6, | - | |||||||||||||||||||||||||||||||||
| HBLFSD6 | ||||||||||||||||||||||||||||||||||||
| HBLFSDK6 | ||||||||||||||||||||||||||||||||||||
| HBLFSD6-50 | ||||||||||||||||||||||||||||||||||||
| HBLFSDD6 | ||||||||||||||||||||||||||||||||||||
| HBLFSDW6 | ||||||||||||||||||||||||||||||||||||
| HBLFSDW6-50 | ||||||||||||||||||||||||||||||||||||
| HBLFTD6 | ||||||||||||||||||||||||||||||||||||
| HBLFTDB6 | ||||||||||||||||||||||||||||||||||||
| HBLFTDM6 | ||||||||||||||||||||||||||||||||||||
| HBLFTD6-50 | ||||||||||||||||||||||||||||||||||||
| HBLFUD6 | ||||||||||||||||||||||||||||||||||||
! ] When specifying -SET, -SEU, or -SEP for a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.
[ ! ] For set combinations, see "Details of Applicable Bolt and Nut Sets" below.
■ Hole processing for cover installation (-C) of 90 degree Brackets
M5 tapped holes can be added on both sides.
Example of additional processing model: HBLFTD6-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-15 | iron | First in | HNTT6-6 | iron | none |
| SST | SCB6-15 | stainless | First in | HNTTSN6-6 | stainless | none |
| SEU | CBM6-15 | iron | First in | HNTU6-6 | iron | Yes |
| SSU | SCB6-15 | stainless | First in | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-15 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-15 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEC | HCBST6-20 | Iron (with washer) | First in | HNTT6-6 | iron | none |
*If purchased as a set, bolts and nuts will be included for the number of mounting holes.
Supported Frames of 90 degree Brackets
| Type | Surface Treatment | Supported Frames |
|---|---|---|
| HBLFTD6 | No surface treatment | 6-6060 |
| HBLFTDB6 | Black Anodized | |
| HBLFTDM6 | Electroless Nickel Plating | |
| HBLFTD6-50 | No surface treatment | 6-5050 |
Technical Information of 90 degree Brackets
■ For the squareness of the square bracket, please check the squareness tolerance table .
■ 90 degree Brackets allowable load concept
here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 6 Series (groove width 8 mm) - For 2-row grooves - 90 degree Brackets with protrusion
| name | Bracket with protrusion (this product) | Bracket with protrusion | Reversible bracket with projections, 4 mounting holes | Reversible bracket with projections, 8 mounting holes | Inverted bracket with protrusion (with ribs) |
|---|---|---|---|---|---|
| image |
|
|
|
|
|
| Protrusion position | With protrusions on both sides | With protrusions on both sides | With protrusions on both sides / With protrusions on one side | With protrusion on one side | With protrusions on both sides |
| Allowable load (N) | 1960 | 1960 | 1764 | 2940 | 2940/2964 |
| Number of corners | For 30/60 square/50 square | For 30 and 60 square | For 30/60 square/50 square | For 30 and 60 square | For 30/60 square/50 square |
Other 6 Series 2-row groove brackets are available here .
