Tabbed Reversal Bracket - 6 Series, 8mm Slot, 2 Slots (90 Degree)

Caution
Product Description
A bracket for 2-row grooves with ribs and 4 mounting holes on 1 side. You can connect the frame more firmly.
Dimensional Drawing of 90 degree Brackets
HBLFSDW6
HBLFSDW6—50 for 50 square

[ ! ]Bolts and nuts can also be purchased as a set. Please see the additional processing below.
[ M ] Material: ADC12 [ S ] Surface treatment: None
Specification Table of 90 degree Brackets
| Model |
| HBLFSDW6 HBLFSDW6−50 |
・To check the latest price, click the "Check Price" button after confirming the model number.
[ ! ]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).
| Model | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| Type | bolt | Quantity | T-nut | Quantity | ||
| HBLFSDW6 | 88 | CBM6-12 | 8 | HNTT6-6 | 8 | 2940 |
| HBLFSDW6-50 | 53 | 2964 | ||||
Additional Work of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSDW6 | − | SET |
| HBLFSDW6 | − | C-SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover . Model example: HBLFSDW6-C (mounting screws:HCBM). ![]() | HBLFSD6 |
| HBLFSDK6 | |||
| HBLFSD6-50 | |||
| HBLFSDD6 | |||
| HBLFSDW6 | |||
| HBLFSDW6-50 | |||
| HBLFTD6 | |||
| HBLFTDB6 | |||
| HBLFTDM6 | |||
| HBLFTD6-50 | |||
| HBLFUD6 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||
Applicable bolts and nuts included | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut) (Stainless steel) SEP (Post-assembly spring nut) SSP (Post-assembly spring nut) (Stainless steel) SEC (Washer assembled bolt/nut) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Brackets price) (Example) When specifying HBLFSDW6
| - | |||||||||||||||||||||||||||||||||
| HBLFSD6 | ||||||||||||||||||||||||||||||||||||
| HBLFSDK6 | ||||||||||||||||||||||||||||||||||||
| HBLFSD6-50 | ||||||||||||||||||||||||||||||||||||
| HBLFSDD6 | ||||||||||||||||||||||||||||||||||||
| HBLFSDW6 | ||||||||||||||||||||||||||||||||||||
| HBLFSDW6-50 | ||||||||||||||||||||||||||||||||||||
| HBLFTD6 | ||||||||||||||||||||||||||||||||||||
| HBLFTDB6 | ||||||||||||||||||||||||||||||||||||
| HBLFTDM6 | ||||||||||||||||||||||||||||||||||||
| HBLFTD6-50 | ||||||||||||||||||||||||||||||||||||
| HBLFUD6 | ||||||||||||||||||||||||||||||||||||
! ]When specifying -SET, -SEU, or -SEP for a 90 degree Brackets other than the black anodized 90 degree Brackets, the included bolts are not RoHS compliant.
[ ! ]For set combinations, see "Details of Applicable Bolt and Nut Sets" below.
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM6-12 | iron | First in, first out | HNTT6-6 | iron | none |
| SST | SCB6-12 | stainless | First in, first out | HNTTSN6-6 | stainless | none |
| SEU | CBM6-12 | iron | First in, first out | HNTU6-6 | iron | Yes |
| SSU | SCB6-12 | stainless | First in, first out | SHNTU6-6 | stainless | Yes |
| SEP | CBM6-12 | iron | Later insertion | HNTP6-6 | iron | Yes |
| SSP | SCB6-12 | stainless | Later insertion | SHNTP6-6 | stainless | Yes |
| SEC | HCBST6-15 | Iron (with washer) | First in, first out | HNTT6-6 | iron | none |
*If purchased as a set, bolts and nuts will be included for the number of mounting holes.
How to Use of 90 degree Brackets
Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■6 Series (groove width 8 mm) - For 2-row grooves - 90 degree Brackets with protrusion
| name | Inverted 90 degree Brackets with protrusion (with ribs) (this product) | Reversed 90 degree Brackets with projections, 4 mounting holes | Reversed 90 degree Brackets with projections, 8 mounting holes | Protrusion 90 degree Brackets | Protrusion 90 degree Brackets |
|---|---|---|---|---|---|
| image |
| ||||
| Protrusion position | With protrusions on both sides | With protrusions on both sides / With protrusions on one side | With protrusion on one side | With protrusions on both sides | With protrusions on both sides |
| Allowable load (N) | 2940/2964 | 1764 | 2940 | 1960 | 1960 |
| number of angles | For 30/60 square/50 square | For 30/60 square/50 square | For 30/60 square | For 30/60 square/50 square | For 30/60 square |
Other 6 Series 2-row groove 90 degree Brackets areavailable here.











