Frame End Caps for 5 Series Slot Width 6mm Aluminum Frames

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Frame cap for protecting aluminum frame end faces.
• For Aluminum Frame Series 5 with Slot width 6mm.
• Black and Light Gray color options help match the cap to the frame finish.
[Use]
• Use with compatible Aluminum Frame Series 5 profiles.
Dimensional Drawing of Frame Caps

| Type | [M] Frame Caps Material |
| HFC | polyamide |
| HFCL | Low Density Polyethylene |
Specification Table of Frame Caps
| Frame Caps Model | − | color |
| HFC30A5 | − | B |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Frame Caps Model | color | Supported Frames | |
| Type | No. | ||
| HFC5 | 2020 | B (Black) S (Light Gray) | May-2020 |
| 2040 | 5−2040 | ||
| 2060 | 5−2060 | ||
| 4040 | 5−4040 | ||
| 4060 | 5−4060 | ||
| 404020 | 5−404020 | ||
| 2525 | 5−2525 | ||
| 2550 | 5−2550 | ||
| HFCL5 | 2020 | May-2020 | |
| 2040 | 5−2040 | ||
| HFC30A5 | 30A5−20 | ||
| HFC45A5 | 45A5−20 | ||
| HFC60A5 | 60A5−20 | ||
| HFCR5-2020 | May-2020 | ||
Aluminum Frame Compatibility Chart of Frame Caps
| Frame Caps Type | Compatible Frame Caps | ||
| Model | color | explanation | |
| HFS5-2020 | HFC5-2020-B | black | Standard type (black) |
| HFSF5-2020 | HFC5-2020-S | Light Grey | Standard type (light gray) |
| HFST5-2020 | HFCL5-2020-B | black | Long-legged type that won't easily fall off (black) |
| HFSH5-2020 | HFCL5-2020-S | Light Grey | Long-legged type that won't easily fall off (light gray) |
| HFSC5-2020 | |||
| HFSB5-2020 | |||
| HFSFB5-2020 | |||
| HFSTB5-2020 | |||
| NFS5-2020 | |||
| NFSF5-2020 | |||
| NFST5-2020 | |||
| NFSB5-2020 | |||
| CAF5-2020 | |||
| HFSY5-2020 | |||
| HFS5-2040 | HFC5-2040-B | black | Standard type (black) |
| HFSF5-2040 | HFC5-2040-S | Light Grey | Standard type (light gray) |
| HFSB5-2040 | HFCL5-2040-B | black | Long-legged type that won't easily fall off (black) |
| NFS5-2040 | HFCL5-2040-S | Light Grey | Long-legged type that won't easily fall off (light gray) |
| NFSF5-2040 | |||
| CAF5-2040 | |||
| HFS5-4040 | HFC5-4040-B | black | Standard type (black) |
| HFSF5-4040 | HFC5-4040-S | Light Grey | Standard type (light gray) |
| HFST5-4040 | HFCL5-2040-B | black | Long-legged type that won't come off easily (black) 2 pieces |
| HFSB5-4040 | HFCL5-2040-S | Light Grey | Long-legged type that won't come off easily (light gray) 2 pieces |
| NFS5-4040 | |||
| NFSF5-4040 | |||
| NFSB5-4040 | |||
| CAF5-4040 | |||
| HFS5-2060 | HFC5-2060-B | black | Standard type (black) |
| NFS5-2060 | HFC5-2060-S | Light Grey | Standard type (light gray) |
| HFS5-4060 | HFC5-4060-B | black | Standard type (black) |
| NFS5-4060 | HFC5-4060-S | Light Grey | Standard type (light gray) |
| HFS5-2080 | HFC5-2040-B | black | Standard type (black) |
| NFS5-2080 | HFC5-2040-S | Light Grey | Standard type (light gray) |
| HFS5-4080 | HFC5-4040-B | black | Standard type (black) |
| NFS5-4080 | HFC5-4040-S | Light Grey | Standard type (light gray) |
| HFS5-2525 | HFC5-2525-B | black | Standard type (black) |
| NFS5-2525 | HFC5-2525-S | Light Grey | Standard type (light gray) |
| HFSB5-2525 | |||
| HFS5-2550 | HFC5-2550-B | black | Standard type (black) |
| NFS5-2550 | HFC5-2550-S | Light Grey | Standard type (light gray) |
| HFSB5-2550 | |||
| HFS30A5-20 | HFC30A5-B | black | Standard type (black) |
| HFC30A5-S | Light Grey | Standard type (light gray) | |
| HFS45A5-20 | HFC45A5-B | black | Standard type (black) |
| HFC45A5-S | Light Grey | Standard type (light gray) | |
| HFS60A5-20 | HFC60A5-B | black | Standard type (black) |
| HFC60A5-S | Light Grey | Standard type (light gray) | |
| HFS5-404020 | HFC5-404020-B | black | Standard type (black) |
| HFC5-404020-S | Light Grey | Standard type (light gray) | |
| HFSR5-404020 | HFCR5-404020 | Silver | End Plate |
| HFSR5-2020 | HFCR5-2020-B | black | Standard type (black) |
| NFSR5-2020 | HFCR5-2020-S | Light Grey | Standard type (light gray) |
For other types of 5 series Frame Caps, please refer to the following.
5 series (slot width 6mm) Frame Caps for aluminum frames, bolt-fixing type, clickhere 5 series (slot width 6mm) Corner 3-sided caps for 20-corner aluminum frames, click here 5 series (slot width 6mm) End plates for aluminum frames, click here
How to Use of Frame Caps

When using the aluminum frame HFS5-2080,
use two HFC5-2040.

Technical Information of Frame Caps
■How to make the Frame Caps flush:
Shorten the length of the aluminum frame by the thickness of the Frame Caps.
A: Specify the model number that protrudes to account for the thickness of the Frame Caps,
HFS6-3030-300, with a length of 300 mm.
B: Specify the model number for the Frame Caps that does not protrude and is flush,
HFS6-3030-294, shorter by the thickness of the Frame Caps.
A Frame Caps pops out
B Frame Caps is flush and
does not protrude

*Alterations (FR/FL) for "2.5 mm thickness" are not currently supported.C
: For the Frame Caps thickness, specify the protruding
model HFS6-3030-300-RCV-LCV and 300 mm length with wrench holes on the left and right.D
: For the Frame Caps that does not protrude and is flush,
specify the model HFS6-3030-294-RCV-LCV-FR-FL, shortened by the Frame Caps thickness, and specify wrench holes and wrench hole shifts on the left and right.
C Frame Caps pops out
D Frame Caps are flush and
do not protrude

5 Series Related Parts of Frame Caps
| Product name | Aluminum frame | bracket | Blind Joint | Groove cover | nut |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |
Example





