Brackets Series 5 (Slot Width 6mm)/Post-Assembly Blind Brackets - Extruded

Caution
Product Description
It is a post-assembly insertion type bracket for hidden brackets. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
Dimensional Drawing of Blind Brackets
Blind Brackets HABLBS5

| Blind Brackets Type | Components | [M] Material | [S] Surface Treatment |
| HABLBS5 | Rear-insertion BB body | SCS13 | − |
| Post-insertion BB nut | SUS304 sintered alloy | ||
| Set screw | SUS304 |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HABLBS5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Brackets Model | Mass (g) | Attached bolts | Allowable load (N) | |
| bolt | Quantity | |||
| HABLBS5 | 11 | Nut/set screw M4 x 3 | 2 | 190 |
Supported Frames of Blind Brackets
- Compatible withthe 5 Series .
How to Use of Blind Brackets
■How to use the rear Blind Brackets
① Insert the rear-mounted BB body into the groove on the frame.
② Insert two post-assembly BB nuts at an angle
into both ends of the post-assembly BB body.
③ Secure the rear-mounted BB body and rear-mounted BB nut with the set screw.

Notes of Blind Brackets
- This Blind Brackets product comes with a nut and set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Product Comparison Information of Blind Brackets
■5 Series Blind Brackets
| Product name | Rear-mount Blind Brackets | Blind Blind Brackets | Corner Blind Brackets | Different size connecting Blind Brackets |
|---|---|---|---|---|
| Product Photos |
|
|
|
|
| Installation Diagram |
|
■How to use Blind Brackets ![]()
| The position of the three frames It also functions as a frame cap.
|
|
| Blind Brackets Material | SCS13 | S45C or SCS13 | S45C or SCS13 | S45C |
| Features | This is a rear-insertion type Blind Brackets. | The Blind Brackets can be hidden in the groove without any additional work. | This bracket can be fitted to the end of a frame. It also functions as a frame cap. | This is a Blind Brackets that connects the 6 Series and 5 Series frames. |
| Supported Frames | 5 Series | 5 Series | For 5 series 20 square | 6 Series & 5 Series |
| Product page | This product | Product page | Product page | Product page |
Related Items of Blind Brackets
■5 series (groove width 6mm)
| Product name | Aluminum frame | Blind Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |













