5 Series Aluminum Frame Blind Bracket - 6mm Slot

Caution
Product Description
This is a type of the bracket that is fitted to the frame groove. The external appearance is beautiful because the connections are made inside the aluminum extrusion.
Dimensional Drawing of Blind Brackets
Blind Brackets
HBLBS5
SHBLBS5
(stainless steel)
Blind Brackets long type
HBLBSL5
SHBLBSL5
Sheet metal Blind Brackets
HBLPBS5

| Blind Brackets Type | [M] Material | [S] Surface Treatment |
| HBLBS5 | S45C | Trivalent Chromate |
| SHBLBS5 | SCS13 | − |
| SHBLBSL5 | ||
| HBLBSL5 | S45C | Trivalent Chromate |
| HBLPBS5 | SPCC |
Specification Table of Blind Brackets
| Blind Brackets Model |
| HBLBS5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Blind Brackets Model | Mass (g) | Attached bolts | Allowable load (N) | |
| bolt | Quantity | |||
| HBLBS5 | 11 | Set screw M4×5 | 2 | 196 |
| SHBLBS5 (Stainless Steel) | ||||
| HBLBSL5 | 17 | 4 | 274 | |
| SHBLBSL5 (Stainless Steel) | ||||
| HBLPBS5 | 6 | 2 | 190 | |
Supported Frames of Blind Brackets
- Compatible withthe 5 Series .
How to Use of Blind Brackets
・Can be assembled in an L shape.
■How to use Blind Brackets

Notes of Blind Brackets
- This Blind Brackets product comes with a set screw.
- The tightening torque of the set screw is not specified.
- The set screw does not protrude from the aluminum frame.
Product Comparison Information of Blind Brackets
■5 Series Blind Brackets
| Product name | Blind Blind Brackets | Rear-mount Blind Brackets | Different size connecting Blind Brackets | Corner Blind Brackets |
|---|---|---|---|---|
| Product Photos |
|
|
|
|
| Installation Diagram |
■How to use Blind Brackets ![]()
|
|
|
The position of the three frames It also functions as a frame cap. ![]()
|
| Blind Brackets Material | S45C or SCS13 | SCS13 | S45C | S45C or SCS13 |
| Features | The Blind Brackets can be hidden in the groove without any additional work. | This is a rear-insertion type Blind Brackets. | This is a Blind Brackets that connects the 6 Series and 5 Series frames. | This Blind Brackets can be fitted to the end of a frame. It also functions as a frame cap. |
| Supported Frames | 5 Series | 5 Series | 6 Series & 5 Series | For 5 series 20 square |
| Product page | This product | Product page | Product page | Product page |
Related Items of Blind Brackets
■5 series (groove width 6mm)
| Product name | Aluminum frame | Blind Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |












