5 Series Aluminum Frame Corner Bracket/Corner Blind Bracket - 6mm Slot, 20 Square

Caution
Product Description
Product that can be connected in 2 or 3 directions with a single bracket.
Dimensional Drawing of Corner Brackets
Corner Brackets 2-way type
HBLCS5-B(cap: black)
Corner Brackets 3-way type
HBLCR5-B(cap: black)
HBLCR5-S(cap: gray)
HBLCD5-S(Cap: Gray)
①
① (Front side)
(Back side)
①
② Corner Brackets cap
② Corner Brackets cap
② Corner R bracket cap



(2 low head bolts included)
(3 button bolts included)
(3 button bolts included)
[ ! ]HBLCR5-□ is made of zinc die-cast, so please use it at temperatures below 100℃.
| Corner Brackets Type | [M] Material | [S] Surface Treatment |
| HBLCS5 | ①ADC12 | − |
| ②Polyamide | ||
| HBLCR5 | ①ZDC2 | Trivalent Chromate |
| ②Polyamide | − | |
| HBLCD5 | ①SCS13 | |
| ②Polyamide |
Specification Table of Corner Brackets
| Corner Brackets Model |
| HBLCD5-S |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Corner Brackets Model | Mass (g) | Attached bolts | Allowable load (N) | |
| bolt | Quantity | |||
| HBLCS5−B | 8 | CBS5-16 | 2 | 400 |
| HBLCR5-B | twenty five | BCB5-15 | 3 | 676 |
| HBLCR5-S | ||||
| HBLCD5-S | 18 | Button bolt M4 x 12 | 3 | 774 |
Supported Frames of Corner Brackets
- Can be used with 5 series 20x20mm .
- HBLCD can be used with5 series 20x20mm R shape frames .
How to Use of Corner Brackets
- Installation requires additional end tapping (center hole) on the aluminum frame.
■ Example of using Corner Brackets HBLCR
■ Example of R frame usage
■ Example of using Corner Brackets HBLCS

Reference of Corner Brackets
- The cap has a prevention measure in place to prevent it from coming off.
- The set includes the bracket body, bolts, and caps.
- The aluminum frame is not designed to fit inside the bracket,
so the length of one side is the length of the aluminum frame + the size of the bracket.
Product Comparison Information of Corner Brackets
■ Corner Brackets
| Product name | Corner bracket set | Corner Blind Bracket |
|---|---|---|
| Product Photos |
|
|
| Installation Diagram |
■ Example of using Corner Brackets HBLCR ![]()
|
The position of the three frames can be
![]()
|
| Corner Brackets Material | S45C or SCS13 | S45C or SCS13 |
| Corner Brackets Features | This product allows for 2-way and 3-way connections with just one Corner Brackets. Additional end tapping is required on the frame. | This Corner Brackets can be fitted to the end of a frame. It also functions as a frame cap. |
| Product page | 5 Series (currently viewing) /6 Series/8 Series | 5 Series/ 6 Series/ 8 Series |
Related Items of Corner Brackets
■Corner Brackets 5 Series (groove width 6mm)
| Product name | Aluminum frame | Corner Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |









