5 Series Aluminum Frame Angled Bracket - 6mm Slot, Extruded

Caution
Product Description
Extruded bracket for connecting frames diagonally. It can be fixed at 45 degrees and 135 degrees.
Dimensional Drawing of Angular Brackets
HBL45TS5HBL45TD5HBL135TS5HBL135TD5Angular Brackets Surface treatment: Anodizing
Specification Table of Angular Brackets
| Angular Brackets Model |
| HBL45TS5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Angular Brackets Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBL45TS5 | 41 | CBM5-14 | 2 | HNTT5-5 | 2 | 833 |
| HBL45TD5 | 100 | 4 | 4 | 1470 | ||
| HBL135TS5 | 48 | 2 | 2 | 833 | ||
| HBL135TD5 | 118 | 4 | 4 | 1470 | ||
Additional Processing of Angular Brackets
Angular Brackets Model | - | (C・SET・SST・SEU・SSU・SEP・SSP・Z5) | ||||||
HBL45TS5 | - | SET | ||||||
| 3 | Shipment on the day |
Alterations | Angular Brackets Code | Spec. | Suitable Angular Brackets | ||||||||||||||||||||||||||||||
Angular Brackets Additional cover mounting holes | C | Tap the Angular Brackets for cover installation . (Both sides M5 depth 15mm) (Installation screw P.798 HCBM) | HBL45TS5 HBL135TS5 | ||||||||||||||||||||||||||||||
Set of compatible bolts and nuts | SET SST (Stainless steel) SEU (Pre-assembly spring nut) SSU (Pre-assembly spring nut stainless steel) SEP (Post- assembly spring nut) SSP (Post-assembly spring nut stainless steel) | The set includes the appropriate bolts and nuts for attaching the Angular Brackets to the frame . ( Added to the bracket price) (Example) When HBL45TS5 is specified
the appropriate bolts and nuts . | |||||||||||||||||||||||||||||||
| HBL45TS5 | |||||||||||||||||||||||||||||||||
| HBL45TD5 | |||||||||||||||||||||||||||||||||
| HBL135TS5 | |||||||||||||||||||||||||||||||||
| HBL135TD5 | |||||||||||||||||||||||||||||||||
| 135 degree bracket counterbore additional machining | Z5 | Two countersunk holes are drilled into the 135 degree Angular Brackets HBL135T□5. (Applicable bolt: M5)
![]() [NG] Compatible bolts and nuts cannot be used in combination with the set. | HBL135TS5 | ||||||||||||||||||||||||||||||
| HBL135TD5 | |||||||||||||||||||||||||||||||||
Additional Processing Details for Angular Brackets
■Details of applicable bolt and nut sets
| Additional processing Angular Brackets model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Angular Brackets Model (diameter only) | Angular Brackets Material | type | Model | Angular Brackets Material | Stopper | |
| SET | CBM5-14 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-14 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-14 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-14 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-14 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-14 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
- For single-row groove Angular Brackets (HBL45TS5, HBL135TS5), two bolts and
two nuts are included. For double-row groove 40 square frame (HBL45TD5, HBL135TD5), four bolts and four nuts are included.
- If there are no accessories, it will be the main body only. Please select the nuts and bolts yourself.
Supported Frames for Angular Brackets
HBL45TS5, HBL135TS5: For 5 series 1-row groove Angular Brackets HBL45TD5, HBL135TD5: For 5 series 2-row groove (40 square)
How to Use of Angular Brackets
on the aluminum frame , The Angular Brackets can be installed neatly.

Angular Brackets Product Comparison Information
■5 Series Angled Angular Brackets
| Product name of Angular Brackets | Angled Angular Brackets | Free Angle Angular Brackets |
|---|---|---|
| Product Photos | ![]() | ![]() |
| Installation Diagram | ![]() | ![]() |
| angle Angular Brackets | 45 degrees, 135 degrees | Any angle |
| Supported Frames, Angular Brackets | 5 series 20mm square, 40mm square | 5 series 20 square |
| Product page | This Angular Brackets product | Product Angular Brackets page |
Related Items of Angular Brackets
■ 5 series (groove width 6mm)
| Product name of Angular Brackets | Aluminum frame | Angular Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| Product Photos | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product Angular Brackets page | Here | Here | Here | Here | Here | Here |
Example











