Ultra Thick Bracket - 5 Series, 6mm Slot, 3 Slots

Caution
Product Description
A 3-row groove type frame can be connected with a single bracket. This is a product with increased strength of the extruded thick bracket.
Dimensional Drawing of 90 degree Brackets
HBLUT5

Specification Table of 90 degree Brackets
| Model |
| HBLUT5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLUT5 | 119 | CBM5-14 | 6 | HNTT5-5 | 6 | 1960 |
Additional Processing of 90 degree Brackets
| Model | - | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLUT5 | - | SET |
| HBLUT5 | - | C-SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover. (Both sides M5 depth 15mm) (Mounting screws are HCBM) | HBLTT5 |
| HBLUT5 | |||
| HBLTTW5 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | |||||||||||||||||||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. ( Added to the 90 degree Brackets price) (Example) When HBLUT5 is specified
| - | |||||||||||||||||||||||||||||||||||||||||||||||||||
NBLTT5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
HBLTT5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
HBLUT5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
HBLTTW5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C)
You can add M5 tapped holes on both sides.
Example of alteration model: HBLUT5-C
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-14 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-14 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-14 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-14 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-14 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-14 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
| SEC | HCBST5-16 | Iron (with washer) | First in | HNTT5-5 | iron | none |
*If purchased as a set, bolts and nuts will be included for the number of mounting holes.
How to Use of 90 degree Brackets
Features: Three-row groove frames can be connected with one 90 degree Brackets.
| Supported Frames |
|---|
| 5 series 60 square frame |

Similar Products of 90 degree Brackets
■5 Series (groove width 6mm) -For 3-row grooves-
| Series name | [This product] Extra thick extrusion 90 degree Brackets | Extruded Thick 90 degree Brackets | Extruded Thick 90 degree Brackets | Thin 90 degree Brackets |
|---|---|---|---|---|
| Product Photos |
| |||
| Allowable load (N) | 1960 | 1960 | 2940 | 1617 |
Technical Information of 90 degree Brackets
■ Perpendicularity
Please checkthe squareness tolerance tablefor the 90 degree Brackets's squareness .
■ 90 degree Brackets allowable load concept

The allowable load here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Related Items of 90 degree Brackets
■5 series (groove width 6mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |








