Ultra Thick Bracket - 5 Series, 6mm Slot, 1 Slot

Caution
Product Description
A 2-row groove type frame can be connected with a single bracket. This is a product with increased strength of the extruded thick bracket.
Dimensional Drawing of 90 degree Brackets
HBLUD5
HBLUDB5(black anodized)

| Type 90 degree Brackets | [M] Material | [S] Surface Treatment |
| NBLUD5 | A6063S-T5 | White anodized[ ! ] |
| HBLUD5 | A6N01SS-T5 | |
| HBLUDB5 | Black anodized |
Specification Table of 90 degree Brackets
| Model 90 degree Brackets |
| HBLUD5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| NBLUD5 | 75 | CBM5-14 | 4 | HNTT5-5 | 4 | 1470 |
| HBLUD5 | ||||||
| HBLUDB5*(black anodized) | ||||||
Additional Processing of 90 degree Brackets
| Model | - | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| NBLUD5 | - | SET |
| NBLUD5 | - | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The bracket is tapped for mounting the cover . (Both sides M5 depth 15mm) (Mounting screws are HCBM) | NBLTD5 |
| HBLTD5 | |||
| CHBLTD5 | |||
| NBLUD5 | |||
| HBLUD5 | |||
| HBLTDW5 |
| Alterations | Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC ( bolt and nut with washer) | The applicable bolts and nuts for attaching the bracket to the frame are included in the set. ( Added to the bracket price) (Example) When HBLUD5 is specified
| - | |||||||||||||||||||||||||||||||||||||||||||||||||||
| NBLTD5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HBLTD5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HBLTDB5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CHBLTD5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NBLUD5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HBLUD5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HBLUDB5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HBLTDW5 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
! ]When specifying -SET, -SEU, or -SEP with a bracket other than the black anodized bracket, the included bolts are not RoHS compliant.
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of alteration model: HBLUD5-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-14 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-14 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-14 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-14 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-14 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-14 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
| SEC | HCBST5-16 | Iron (with washer) | First in | HNTT5-5 | iron | none |
Similar Products of 90 degree Brackets
■5 Series (groove width 6mm) -For 2-row grooves- 90 degree Brackets
| Product name | [This product] Extra thick extrusion bracket | Extruded Thick Bracket | Extruded Thick Bracket | Thin bracket | Inverted bracket with protrusion | Inverted bracket with protrusion | Bracket with protrusion |
|---|---|---|---|---|---|---|---|
| image |
|
|
|
|
|
|
|
| Protrusion position | - | - | - | - | With protrusions on both sides / With protrusions on one side | With protrusions on both sides | With protrusions on both sides |
| Allowable load (N) | 1470 | 1470 | 2156 | 686/1176/1617 | 1470 | 2156 | 1470 |
| Material | A6063S-T5 A6N01SS-T5 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 | ADC12 | ADC12 | ADC12 |
| Features | 90 degree Brackets, This product has increased strength compared to the thick extrusion bracket. Its shape makes it difficult for dust to accumulate. | Thick extrusion bracket. Compatible with clear coating. | This type has four mounting holes on one side, allowing for a stronger connection. | This is effective for saving space during installation. Hole positions can be changed with additional processing. | L-shaped and cross connections are possible. Positioning is easy thanks to the protrusions. | It has ribs and four mounting holes on one side for a stronger connection. | The protrusions make positioning easy. The shape makes it difficult for dust to accumulate. |
■Difference between extrusion type brackets and protrusion 90 degree Brackets
| [This product] Extrusion type 90 degree Brackets
| · 90 degree Brackets, The material of the extrusion bracket is A6N01SS-T5, and it is made by extruding aluminum. The surface is anodized. · It is effective when you want to unify the appearance with the frame. It is structured to prevent dust accumulation. · It is stronger than a bracket with protrusions, so it is ideal for places where strength is required. |
| Bracket with protrusion
| ・The protrusion bracket is a bracket made of ADC12 material using a mold. It is generally not anodized and is less expensive than an extrusion type bracket of the same size. ・The protrusion acts as a rotation stopper during fastening work, making it easy to work with. ・There are various types of brackets with additional functions. |
Technical Information of 90 degree Brackets
■ Perpendicularity of 90 degree Brackets
Please checkthe squareness tolerance tablefor the bracket's squareness .
■ Bracket allowable load concept of 90 degree Brackets
90 degree Brackets, The allowable load here indicates the load at which the bracket can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
■ Mechanical properties of aluminum frame material (JIS standard reference)
| Material (JIS symbol) | A6063S-T5 | A6N01SS-T5 |
|---|---|---|
| Tensile strength (N/mm2) | Over 155 | 245 and above |
| Strength (N/mm2) | Over 110 | Over 205 |
| Modulus of elasticity (N/mm2) | 69972 | 69972 |
| Brinell hardness (HB) | 88 | 88 |
| Surface Treatment | Anodizing 9μm or more | Anodizing 9μm or more |
Related Items of 90 degree Brackets
■5 Series (groove width 6mm) of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |