Reversing Bracket with Protrusion - 5 Series, 6mm Groove, 2-Row, 8 Holes (90 Degree)

Caution
Product Description
A bracket with ribs and 4 mounting holes on 1 side. You can connect the frame more firmly.
Dimensional Drawing of 90 degree Brackets

Specification Table of 90 degree Brackets
| Model |
| HBLFSDW5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Suitable bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-Nut | Quantity | |||
| HBLFSDW5 | 47 | CBM5-10 | 8 | HNTT5-5 | 8 | 2156 |
Additional Processing of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFSDW5 | − | SET |
| HBLFSDW5 | − | C-SET |
| Alterations | Code | Spec. | Applicable bracket |
| Additional cover mounting holes | C | The 90 degree Brackets is tapped for mounting the cover (M5 on both sides) (Mounting screws are HCBM) . | HBLFSD5 |
| HBLFSDK5 | |||
| HBLFUD5 | |||
| HBLFSDW5 |
| Alterations | Code | Spec. | Applicable bracket | ||||||||||||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST (stainless steel) SEU (pre-assembly spring nut) SSU (pre-assembly spring nut stainless steel) SEP (post-assembly spring nut) SSP (post-assembly spring nut stainless steel) SEC (bolt and nut with washer) | The applicable bolts and nuts for attaching the 90 degree Brackets to the frame are included in the set. (Added to the bracket price) (Example) When HBLFSD5 is specified
| - | ||||||||||||||||||||||||||||||||||||||
| HBLFSD5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSDK5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFUD5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSDW5 | |||||||||||||||||||||||||||||||||||||||||
Additional Processing Details of 90 degree Brackets
■ Hole processing for cover installation (-C) of 90 degree Brackets
You can add M5 tapped holes on both sides.
Example of additional machining model: HBLFSDW5-C
■ Details 90 degree Brackets of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-10 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-10 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-10 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-10 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-10 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-10 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
How to Use of 90 degree Brackets
- 90 degree Brackets, This type has a protrusion that fits into the frame groove.
90 degree Brackets, The protrusion acts as a rotation stopper during fastening work, making it easy to work with. - 90 degree Brackets, It can be connected in either an L-shaped or cross-shaped configuration.
Can also be used with crossed frames.

Technical Information of 90 degree Brackets
■ 90 degree Brackets allowable load concept
here indicates the load at which the 90 degree Brackets can maintain its position (without breaking or slipping) when all mounting holes on the bracket are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■ 5 Series (groove width 6mm) -For 2-row grooves- Bracket of 90 degree Brackets
| Product name | Inverted bracket with protrusion (this product) | Inverted bracket with protrusion | Bracket with protrusion | Extruded Thick Bracket | Extruded extra thick bracket | Extruded Thick Bracket | Thin bracket |
|---|---|---|---|---|---|---|---|
| image |
|
|
|
|
|
|
|
| Protrusion position | With protrusions on both sides | With protrusions on both sides / With protrusions on one side | With protrusions on both sides | - | - | - | - |
| Allowable load (N) | 2156 | 1470 | 1470 | 1470 | 1470 | 2156 | 686/1176/1617 |
| Material | ADC12 | ADC12 | ADC12 | A6063S-T5 A6N01SS-T5 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 |
| Features | It has ribs and four mounting holes on one side for a stronger connection. | L-shaped and cross connections are possible. Positioning is easy thanks to the protrusions. | The protrusions make positioning easy. The shape makes it difficult for dust to accumulate. | Thick extrusion bracket. Compatible with clear coating. | This product has increased strength compared to the thick extrusion bracket. Its shape makes it difficult for dust to accumulate. | This type has four mounting holes on one side, allowing for a stronger connection. | This is effective for saving space during installation. Hole positions can be changed with additional processing. |
Related Items of 90 degree Brackets
■ 5 series (groove width 6mm) of 90 degree Brackets
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |