Turnbuckle Parts, Male Thread Type

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Male thread type with right-hand and left-hand thread options.
    • The main body is S45C with blackening and 35–40 HRC hardness.
    [Use]
    • Use as a machine, fixture, or assembly component where its listed configuration matches the required installation.



    TypeParts[ M ]Material[ S ]Surface Treatment [ H ]
    Hardness
    Male Thread Type
    Right-hand ThreadLeft-hand Thread
    HSB-RHSB-LMain BodyS45CBlackening35~40HRC
    NutSS400-

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Turnbuckle Parts, Male Thread Type | MISUMI | MISUMI Thailand