1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tensioner Unit-Link Bar Type

Tensioner Unit-Link Bar Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tensioner for intermediate tension that can be easily installed by simply drilling a hole in the side plate.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
TNSNL6-Y[7-50/1]-F[6-75/1]-L[30-200/1]
TNSNL8-Y[7-50/1]-F[6-75/1]-L[30-200/1]
TNSNL10-Y[7-50/1]-F[6-75/1]-L[30-200/1]
TNSNL12-Y[7-50/1]-F[10-75/1]-L[30-200/1]
TNSNL15-Y[7-50/1]-F[10-75/1]-L[30-200/1]
TNSNL17-Y[7-50/1]-F[10-75/1]-L[30-200/1]
TNSNL20-Y[7-50/1]-F[10-75/1]-L[30-200/1]
TNSRL6-Y[7-50/1]-F[6-75/1]-L[30-200/1]
TNSRL8-Y[7-50/1]-F[6-75/1]-L[30-200/1]
TNSRL10-Y[7-50/1]-F[6-75/1]-L[30-200/1]
TNSRL12-Y[7-50/1]-F[10-75/1]-L[30-200/1]
TNSRL15-Y[7-50/1]-F[10-75/1]-L[30-200/1]
TNSRL17-Y[7-50/1]-F[10-75/1]-L[30-200/1]
TNSRL20-Y[7-50/1]-F[10-75/1]-L[30-200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment D
(mm)
F
(mm)
L
(mm)
Y
(mm)

-

TENSIONER 1 Piece(s) 5 Day(s) 10Electroless Nickel Plating66 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Electroless Nickel Plating86 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Electroless Nickel Plating106 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Electroless Nickel Plating1210 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Electroless Nickel Plating1510 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Electroless Nickel Plating1710 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Electroless Nickel Plating2010 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Black Oxide66 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Black Oxide86 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Black Oxide106 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Black Oxide1210 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Black Oxide1510 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Black Oxide1710 ~ 7530 ~ 2007 ~ 50

-

TENSIONER 1 Piece(s) 5 Day(s) 10Black Oxide2010 ~ 7530 ~ 2007 ~ 50

Loading...

  1. 1

MISUMI Unit Example related to this product