Sprocket For Engineering Plastic Block Chain 2-Row Type

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • Dedicated sprocket for 2-row engineering plastic block chains.
    • Material options are S45C with bright chromate plating or SUS304.
    • Shaft bore uses New JIS key + tap specification N.
    [Use]
    • Used for return conveyance.

    CHEE□
    CHEE□□


      
     Shaft Bore Specs.
    (New JIS Key + Tap)
    N 
    [ ! ]Offset between tooth tip and keyway is ±0.5 mm
    Type[M] Material[S] Surface Treatment
    CHEESS45CBright Chromate Plating
    CHEESSSUS304—
    CHEERS45CBright Chromate Plating
    CHEERSSUS304—
    [A]Set Screw
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat