Sprockets-35B Series

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

Sprockets are essential components in power transmission, especially chain drive systems. They offer a wide variety of sizes to choose from.
[Feature]
● Number of Teeth Minimum/Maximum : 9 and 40
● Shaft Bore Spec. : Pilot Bore and New JIS Key slot + Tap
● Shaft Bore Diameter Minimum/Maximum (mm.) : 10 and 30
● Material :
SP35B and BSP35B are S45C Equivalent (Spurs are Induction Hardened)
SSP35B - SUS304 Equivalent
● Surface treatment : Black Oxide only BSP35B
[Application]
Sprockets are commonly used in industrial machinery, such as chain conveyors.

SP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

BSP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

SSP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

Type[ M ]Material[ S ] Surface Treatment
SP35BS45C Equivalent
(Spurs are Induction Hardened)
-
BSP35BS45C Equivalent
(Spurs are Induction Hardened)
Black Oxide
SSP35BSUS304 Equivalent-
[ A ] Accessory: Set Screw
(Only for shaft bore specificationsⓃ)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat