(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for chuting workpieces upon conveyor-to-conveyor transfer. Flat Type or Folded Type (polished) is available.
Part Number |
---|
FSRP0.8-[50-800/1]-[50-800/1] |
FSRP1.0-[50-800/1]-[50-800/1] |
FSRP1.5-[50-800/1]-[50-800/1] |
FSRPA0.8-[50-800/1]-[50-800/1]-[10-80/1] |
FSRPA1.0-[50-800/1]-[50-800/1]-[10-80/1] |
FSRPA1.5-[50-800/1]-[50-800/1]-[10-80/1] |
FSRPAW0.8-[50-800/1]-[50-800/1]-[10-80/1] |
FSRPAW1.0-[50-800/1]-[50-800/1]-[10-80/1] |
FSRPAW1.5-[50-800/1]-[50-800/1]-[10-80/1] |
FSRPB0.8-[50-800/1]-[50-800/1]-[10-80/1]-[30,45,60] |
FSRPB1.0-[50-800/1]-[50-800/1]-[10-80/1]-[30,45,60] |
FSRPB1.5-[50-800/1]-[50-800/1]-[10-80/1]-[30,45,60] |
FSRPBW0.8-[50-800/1]-[50-800/1]-[10-80/1]-[30,45,60] |
FSRPBW1.0-[50-800/1]-[50-800/1]-[10-80/1]-[30,45,60] |
FSRPBW1.5-[50-800/1]-[50-800/1]-[10-80/1]-[30,45,60] |
FSRPVW0.8-[50-800/1]-[50-800/1]-[20-800/1]-[10-80/1] |
FSRPVW1.0-[50-800/1]-[50-800/1]-[20-800/1]-[10-80/1] |
FSRPVW1.5-[50-800/1]-[50-800/1]-[20-800/1]-[10-80/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thin Plate Shape | With or w/o Angle | Thickness T Dimension (mm) | θ (Angled) or H (Funnel Shape) | A (mm) | B (mm) | E (Funnel Shape) or H(Folded) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Flat | - | 0.8 | - | 50 ~ 800 | 50 ~ 800 | - | ||
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Flat | - | 1.0 | - | 50 ~ 800 | 50 ~ 800 | - | ||
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Flat | - | 1.5 | - | 50 ~ 800 | 50 ~ 800 | - | ||
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Folded | W/o Angle | 0.8 | - | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Folded | W/o Angle | 1.0 | - | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Folded | W/o Angle | 1.5 | - | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded | W/o Angle | 0.8 | - | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded | W/o Angle | 1.0 | - | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded | W/o Angle | 1.5 | - | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Folded | With Angle | 0.8 | 30 ~ 60 | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Folded | With Angle | 1.0 | 30 ~ 60 | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 5 Day(s) | 10 | Folded | With Angle | 1.5 | 30 ~ 60 | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded | With Angle | 0.8 | 30 ~ 60 | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded | With Angle | 1.0 | 30 ~ 60 | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded | With Angle | 1.5 | 30 ~ 60 | 50 ~ 800 | 50 ~ 800 | 10 ~ 80 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded (Funnel Shape) | With Angle | 0.8 | 10 ~ 80 | 50 ~ 800 | 50 ~ 800 | 20 ~ 800 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded (Funnel Shape) | With Angle | 1.0 | 10 ~ 80 | 50 ~ 800 | 50 ~ 800 | 20 ~ 800 | ||
- | SHOOTING PLATES | 1 Piece(s) | 7 Day(s) | 10 | Sliding Plate Welded, Folded (Funnel Shape) | With Angle | 1.5 | 10 ~ 80 | 50 ~ 800 | 50 ~ 800 | 20 ~ 800 |
Loading...
How can we improve?
How can we improve?