1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Rollers/Round Head Stud

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 393.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·This is a round bolt type ball roller. ·The main body material is SUS304. ·The main ball material is SUS440C.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BCHM10
BCHM10-BR
BCHM12
BCHM12-BR
BCHM16
BCHM16-BR
BCHM20
BCHM20-BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Nominal of Thread M
(mm)
BR (Dedicated Wrench Included)

฿ 427.70

BALL ROLLER 1 Piece(s) Available Same day 1050.1~100.05518.58.7310-

฿ 615.70

BALL ROLLER 1 Piece(s) Available 3 Day(s) -50.1~100.05518.58.7310Provided

฿ 393.75

BALL ROLLER 1 Piece(s) Same day 1050.1~100.0622210.3212-

฿ 665.75

BALL ROLLER 1 Piece(s) Available 3 Day(s) -50.1~100.0622210.3212Provided

฿ 468.75

BALL ROLLER 1 Piece(s) Same day 10100.1~500.03432715.8716-

฿ 756.75

BALL ROLLER 1 Piece(s) Available 3 Day(s) -100.1~500.03432715.8716Provided

฿ 607.50

BALL ROLLER 1 Piece(s) Same day 10100.1~500.04123319.0520-

฿ 925.10

BALL ROLLER 1 Piece(s) Available Same day -100.1~500.04123319.0520Provided

Loading...

  1. 1

Basic Information

Type Standard Shape Round Head Stud Body Material SUS304
Main Ball Material SUS440C

MISUMI Unit Example related to this product