Ball Rollers/Set Screw

Brand :
MISUMI

Caution

    Product Description

    - Ball Rollers with Set Screw, available in BCSB, BCSBJ, and BCSBJJ types, are offered by MISUMI.
    - The BCSB type features stainless steel balls, while the BCSBJ type utilizes polyacetal balls, and the BCSBJJ type uses polyacetal material.
    - The BCSB and BCSBJ series are available in five screw sizes: M8, M10, M12, M16, and M20.
    - The BCSB and BCSBJ series have four screw sizes: M8, M10, M16, and M20.
    - Both the BCSB and BCSBJ series incorporate water drain holes.
    - The maximum load capacity can be selected up to 62N for BCSB, 55N for BCSBJ, and 11N for BCSBJJ.

    BCSB
    BCSBJ 





     
    BCSBJJ


     
    [ ! ] Size M8 main balls are swaged in place without a spacer (2).
     
    Type[M] Material
    (1) Main Body(2) Spacer(3) Main Ball(4) Sub Ball
    BCSBSUSXM−7SUS304SUS440C (HRC55 or more)SUS440C (HRC55 or more)
    BCSBJPolyacetal Ball
    BCSBJJPolyacetal

    App. Example

    (Installation Examples)
    Ball Rollers - Set Screw Type: Related Image
    (1)Set Screw Type
    (2)Hex Head Cap Screw Type
    (3)Press Fit Type, Insertion / Adhesive Type
    (4)Round Head Stud
    (5)Press Fit with Plunger
    (6)Threaded with Plunger
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Ball Rollers/Set Screw | MISUMI | MISUMI Thailand