1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive (Part Number)

BALL ROLLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive
  • Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive
  • Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 116.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Stainless Steel Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive from MISUMI.
- The ball rollers are available in four types: BCHA (Stainless steel Ball), BCHAJ (Polyacetal Ball), BCHJJ (Polyacetal), and BCHJP (PEEK).
- For the BCHA / BCHAJ series, it is recommended to use H7 tolerance for the mounting holes.
- For the BCHJJ / BCHJP series, adhesive attaching is recommended for mounting.
- The BCHJJ type ball rollers are not suitable for high-speed transfer.
- The BCHJJ and BCHJP series have water drain holes.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BCHJJ20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Load Capacity Range
(N)
Load Capacity
(N)
Body Material Main Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Shaft Dia. D1
(Ø)

฿ 232.50

฿ 89.95

BALL ROLLER 1 Piece(s) Same day 10[Cylindrical] Insertion, Adhesive10.1~20.014[Plastic] Polyacetal[Plastic] Polyacetal2215.8720

Loading...

  1. 1

Basic Information

Type Standard

Please check the type/dimensions/specifications of the part BCHJJ20 in the Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive series.

Products with similar specification

Part Number
BCHA24
BCHA30
BCHA7.5
BCHJJ24
BCHJJ7
BCHJJ9
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Load Capacity Range
(N)
Load Capacity
(N)
Body Material Main Ball Material O.D.
(Ø)
Ball Dia.
(Ø)
Shaft Dia. D1
(Ø)

฿ 427.50

1 Piece(s) Available Same day 10[Cylindrical] Press-Fit100.1~500.0343[Stainless Steel] SUS304[Stainless Steel] SUS440C2615.8724

฿ 555.00

1 Piece(s) Same day 10[Cylindrical] Press-Fit100.1~500.0412[Stainless Steel] SUS304[Stainless Steel] SUS440C3219.0530

฿ 377.65

1 Piece(s) 3 Day(s) 10[Cylindrical] Press-Fit10.1~20.012[Stainless Steel] SUS304[Stainless Steel] SUS440C947.5

฿ 273.75

1 Piece(s) Available Same day 10[Cylindrical] Insertion, Adhesive20.1~50.021[Plastic] Polyacetal[Plastic] Polyacetal2619.0524

฿ 116.25

1 Piece(s) Available Same day 10[Cylindrical] Insertion, Adhesive1.0~10.02[Plastic] Polyacetal[Plastic] Polyacetal94.767

฿ 123.75

1 Piece(s) Available Same day 10[Cylindrical] Insertion, Adhesive1.0~10.04[Plastic] Polyacetal[Plastic] Polyacetal115.569

MISUMI Unit Example related to this product