(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Stainless Steel Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive from MISUMI.
- The ball rollers are available in four types: BCHA (Stainless steel Ball), BCHAJ (Polyacetal Ball), BCHJJ (Polyacetal), and BCHJP (PEEK).
- For the BCHA / BCHAJ series, it is recommended to use H7 tolerance for the mounting holes.
- For the BCHJJ / BCHJP series, adhesive attaching is recommended for mounting.
- The BCHJJ type ball rollers are not suitable for high-speed transfer.
- The BCHJJ and BCHJP series have water drain holes.
Part Number |
---|
BCHJJ20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Load Capacity Range (N) | Load Capacity (N) | Body Material | Main Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Shaft Dia. D1 (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 232.50 ฿ 89.95 | BALL ROLLER | 1 Piece(s) | Same day | 10 | [Cylindrical] Insertion, Adhesive | 10.1~20.0 | 14 | [Plastic] Polyacetal | [Plastic] Polyacetal | 22 | 15.87 | 20 |
Loading...
Type | Standard |
---|
Please check the type/dimensions/specifications of the part BCHJJ20 in the Ball Rollers (For upward facing) - Milled Stainless Steel - Press Fit / Insertion, Adhesive series.
Part Number |
---|
BCHA24 |
BCHA30 |
BCHA7.5 |
BCHJJ24 |
BCHJJ7 |
BCHJJ9 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Load Capacity Range (N) | Load Capacity (N) | Body Material | Main Ball Material | O.D. (Ø) | Ball Dia. (Ø) | Shaft Dia. D1 (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 427.50 | 1 Piece(s) | Available | Same day | 10 | [Cylindrical] Press-Fit | 100.1~500.0 | 343 | [Stainless Steel] SUS304 | [Stainless Steel] SUS440C | 26 | 15.87 | 24 | |
฿ 555.00 | 1 Piece(s) | Same day | 10 | [Cylindrical] Press-Fit | 100.1~500.0 | 412 | [Stainless Steel] SUS304 | [Stainless Steel] SUS440C | 32 | 19.05 | 30 | ||
฿ 377.65 | 1 Piece(s) | 3 Day(s) | 10 | [Cylindrical] Press-Fit | 10.1~20.0 | 12 | [Stainless Steel] SUS304 | [Stainless Steel] SUS440C | 9 | 4 | 7.5 | ||
฿ 273.75 | 1 Piece(s) | Available | Same day | 10 | [Cylindrical] Insertion, Adhesive | 20.1~50.0 | 21 | [Plastic] Polyacetal | [Plastic] Polyacetal | 26 | 19.05 | 24 | |
฿ 116.25 | 1 Piece(s) | Available | Same day | 10 | [Cylindrical] Insertion, Adhesive | 1.0~10.0 | 2 | [Plastic] Polyacetal | [Plastic] Polyacetal | 9 | 4.76 | 7 | |
฿ 123.75 | 1 Piece(s) | Available | Same day | 10 | [Cylindrical] Insertion, Adhesive | 1.0~10.0 | 4 | [Plastic] Polyacetal | [Plastic] Polyacetal | 11 | 5.56 | 9 |
How can we improve?
How can we improve?