Urethane, Rubber Lined Rollers - Straight Set Screw Type

Caution
Product Description
lining roller with a set screw machined on the shaft end. There are two types of core material: SUS304 or aluminum alloy.
You can choose from three types for the lining: urethane, silicone, and heat-resistant urethane.
Urethane has excellent wear resistance and mechanical strength, and the hardness can be selected from A90, A70, and A50.
A90 is ether urethane, A50/A70 is ester urethane.
Also, it can be changed to antistatic urethane with additional machining (UDC).
Silicon has excellent chemical resistance and heat resistance. Heat-resistant urethane has excellent mechanical strength and can be used for heat-resistant applications (up to 110℃).