1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500

Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type/Width L110-500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Product type: Idlers.
· Idlers type: Bearing Built-in.
· Shape of Idlers: Straight type, Crosspiece Groove Straight Type and Crowned Type.
· Shaft Type : Bearing on Each End (2-Bearing in Total)
· The product code series Straight type: ROFAWC, ROFMWC and ROFSWC
· The product code series Crowned Type: ROFAWT, ROFMWT and ROFSWT
· The product code series Crosspiece Groove Straight: ROFAWM, ROFMWM and ROFSWM
· Outer Diameter: 30-80 mm.
· Shaft (Bore) Diameter: 8-35 mm.
· Length: 110-510 mm.
· Idler Engineering Plastic Roller, Steel Roller (TC-RP, TC-RU)

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ROFAWC30-[8,​10,​12]-L[110-510/1]
ROFAWC35-[10,​12,​15]-L[110-510/1]
ROFAWC40-8-L[110-510/1]
ROFAWC40-10-L[110-510/1]
ROFAWC40-[12,​15,​20]-L[110-510/1]
ROFAWC50-10-L[110-510/1]
ROFAWC50-12-L[110-510/1]
ROFAWC50-[15,​20,​25]-L[110-510/1]
ROFAWC60-12-L[110-510/1]
ROFAWC60-15-L[110-510/1]
ROFAWC60-[20,​25,​30]-L[110-510/1]
ROFAWC80-[25,​30,​35]-L[110-510/1]
ROFAWM30-[8,​10,​12]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[2-4.5/0.1]
ROFAWM35-[10,​12,​15]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROFAWM40-8-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM40-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM40-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM40-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM40-20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROFAWM50-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM50-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM50-25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM50-[15,​20]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM60-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM60-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM60-[20,​25,​30]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWM80-[25,​30,​35]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFAWT30-[8,​10,​12]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFAWT35-[10,​12,​15]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFAWT40-[8,​10,​12,​15,​20]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFAWT50-[10,​12,​15,​20,​25]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFAWT60-[12,​15,​20,​25,​30]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFAWT80-[25,​30,​35]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFMWC30-8A-L[110-510/1]
ROFMWC30-[10,​12]-L[110-510/1]
ROFMWC35-[10,​12,​15]-L[110-510/1]
ROFMWC40-8-L[110-510/1]
ROFMWC40-10-L[110-510/1]
ROFMWC40-[12,​15,​20]-L[110-510/1]
ROFMWC50-10-L[110-510/1]
ROFMWC50-12-L[110-510/1]
ROFMWC50-[15,​20,​25]-L[110-510/1]
ROFMWM40-8-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFMWM40-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFMWM40-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFMWM40-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFMWM40-20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROFMWM50-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFMWM50-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFMWM50-25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFMWM50-[15,​20]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFMWT30-8A-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFMWT30-[10,​12]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFMWT35-[10,​12,​15]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFMWT40-[8,​10,​12,​15,​20]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFMWT50-[10,​12,​15,​20,​25]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFSWC30-8A-L[110-510/1]
ROFSWC30-[10,​12]-L[110-510/1]
ROFSWC35-[10,​12,​15]-L[110-510/1]
ROFSWC40-8-L[110-510/1]
ROFSWC40-10-L[110-510/1]
ROFSWC40-[12,​15,​20]-L[110-510/1]
ROFSWC50-10-L[110-510/1]
ROFSWC50-12-L[110-510/1]
ROFSWC50-[15,​20,​25]-L[110-510/1]
ROFSWM40-8-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFSWM40-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFSWM40-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFSWM40-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFSWM40-20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROFSWM50-10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFSWM50-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFSWM50-25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFSWM50-[15,​20]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROFSWT30-8A-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFSWT30-[10,​12]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFSWT35-[10,​12,​15]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFSWT40-[8,​10,​12,​15,​20]-L[110-510/1]-H[0.3,​0.5,​0.8]
ROFSWT50-[10,​12,​15,​20,​25]-L[110-510/1]-H[0.3,​0.5,​0.8]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Material Outer Dia. D
(Ø)
Surface Treatment Shaft (Bore) Dia. d
(mm)
H
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy30Clear Anodize8 ~ 12-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy35Clear Anodize10 ~ 15-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy40Clear Anodize8-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy40Clear Anodize10-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy40Clear Anodize12 ~ 20-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy50Clear Anodize10-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy50Clear Anodize12-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy50Clear Anodize15 ~ 25-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy60Clear Anodize12-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy60Clear Anodize15-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy60Clear Anodize20 ~ 30-110 ~ 510---

-

IDLER 1 Piece(s) 10 Day(s) 10Straight[Aluminum] Aluminum Alloy80Clear Anodize25 ~ 35-110 ~ 510---

-

IDLER 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy30Clear Anodize8 ~ 12-110 ~ 5107 ~ 155 ~ 122 ~ 4.5

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy35Clear Anodize10 ~ 15-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize8-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize10-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize12-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize15-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize20-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize10-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize12-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize25-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize15 ~ 20-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy60Clear Anodize12-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy60Clear Anodize15-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy60Clear Anodize20 ~ 30-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

IDLER 1 Piece(s) 10 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy80Clear Anodize25 ~ 35-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy30Clear Anodize8 ~ 120.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 10 Day(s) 10Crowned[Aluminum] Aluminum Alloy35Clear Anodize10 ~ 150.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 10 Day(s) 10Crowned[Aluminum] Aluminum Alloy40Clear Anodize8 ~ 200.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 10 Day(s) 10Crowned[Aluminum] Aluminum Alloy50Clear Anodize10 ~ 250.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 10 Day(s) 10Crowned[Aluminum] Aluminum Alloy60Clear Anodize12 ~ 300.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 10 Day(s) 10Crowned[Aluminum] Aluminum Alloy80Clear Anodize25 ~ 350.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A30Electroless Nickel Plating8A-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A30Electroless Nickel Plating10 ~ 12-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A35Electroless Nickel Plating10 ~ 15-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A40Electroless Nickel Plating8-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A40Electroless Nickel Plating10-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A40Electroless Nickel Plating12 ~ 20-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A50Electroless Nickel Plating10-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A50Electroless Nickel Plating12-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Straight[Steel] STKM13A50Electroless Nickel Plating15 ~ 25-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating8-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating10-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating12-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating15-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating20-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating10-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating12-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating25-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating15 ~ 20-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A30Electroless Nickel Plating8A0.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A30Electroless Nickel Plating10 ~ 120.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A35Electroless Nickel Plating10 ~ 150.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A40Electroless Nickel Plating8 ~ 200.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A50Electroless Nickel Plating10 ~ 250.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30430Not Provided8A-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30430Not Provided10 ~ 12-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30435Not Provided10 ~ 15-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30440Not Provided8-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30440Not Provided10-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30440Not Provided12 ~ 20-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30450Not Provided10-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30450Not Provided12-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10StraightSUS30450Not Provided15 ~ 25-110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30440Not Provided8-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30440Not Provided10-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30440Not Provided12-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30440Not Provided15-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30440Not Provided20-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30450Not Provided10-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30450Not Provided12-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30450Not Provided25-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece GrooveSUS30450Not Provided15 ~ 20-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10CrownedSUS30430Not Provided8A0.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10CrownedSUS30430Not Provided10 ~ 120.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10CrownedSUS30435Not Provided10 ~ 150.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10CrownedSUS30440Not Provided8 ~ 200.3 ~ 0.8110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10CrownedSUS30450Not Provided10 ~ 250.3 ~ 0.8110 ~ 510---

Loading...

  1. 1

Basic Information

Type Idlers (Bearing Built-in) With or w/o Flange No Flange Surface Urethane Urethane Not Provided
Length L(mm) ~300 / ~500 Shaft Type 1-Bearing on Each End (2-Bearing in Total)