1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulley for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Width L110-500

Pulley for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Width L110-500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· The Pulleys for Flat Belts ROBAWC, ROBMWC, ROBSWC, ROBAWM, ROBMWM and ROBSWM types are specific pulleys manufactured by MISUMI.
· Shaft of Pulleys : Crowned and Crosspiece Groove Straight type.
· The series code of Crowned type: ROBAWC, ROBMWC and ROBSWC.
· The series code of Crosspiece Groove type: ROBAWM, ROBMWM and ROBSWM.
· Shaft Type : Round Hole.
· Pulleys Body Material: Aluminum Alloy, STKM13A and SUS304.
· Outer Diameter: 30-80 mm.
· Shaft (Bore) Diameter: 8-35 mm.
· Length: 110 - 510 mm.
· Idlers for Flat Belts-Straight Type/Crosspiece Groove Straight Type/Crowned Type

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ROBAWC30-[8,​10,​12]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC30-N8-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC30-N10-L[110-500/10]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC30-N10-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC30-N12-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC30-NK10-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC35-[10,​12,​15]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC35-N10-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC35-N12-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC35-N15-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC40-[12,​15,​20]-L[110-500/10]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC40-[12,​15,​20]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC40-N12-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC40-N15-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC40-N20-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC50-[15,​20,​25]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC50-N15-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC50-N20-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC50-N25-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC60-[20,​25,​30]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC60-N20-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC60-N25-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC60-N30-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC80-[25,​30,​35]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC80-N25-L[110-500/10]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC80-N25-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC80-N30-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWC80-N35-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBAWM30-[8,​10,​12]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[2-4.5/0.1]
ROBAWM30-N8-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[2-4.5/0.1]
ROBAWM30-N10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[2-4.5/0.1]
ROBAWM30-N12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[2-4.5/0.1]
ROBAWM30-NK10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[2-4.5/0.1]
ROBAWM35-[10,​12,​15]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBAWM35-N10-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBAWM35-N12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBAWM35-N15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBAWM40-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM40-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM40-20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBAWM40-N12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM40-N15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM40-N20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBAWM50-25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM50-[15,​20,​25]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM50-N15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM50-N20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM50-N25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM60-[20,​25,​30]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM60-N20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM60-N25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM60-N30-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM80-[25,​30,​35]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM80-N25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM80-N30-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBAWM80-N35-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWC30-[8,​10,​12]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC30-N8-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC30-N10-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC30-N12-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC30-NK10-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC35-[10,​12,​15]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC35-N10-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC35-N12-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC35-N15-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC40-[12,​15,​20]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC40-N12-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC40-N15-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC40-N20-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC50-[15,​20,​25]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC50-N15-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC50-N20-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWC50-N25-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBMWM40-12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWM40-15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWM40-20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBMWM40-N12-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWM40-N15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWM40-N20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-6/0.1]
ROBMWM50-25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWM50-[15,​20]-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWM50-N15-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWM50-N20-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBMWM50-N25-L[110-510/1]-X[7-15/0.1]-Y[5-12/0.1]-Z[4-7/0.1]
ROBSWC30-[8,​10,​12]-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBSWC30-N8-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBSWC30-N10-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBSWC30-N12-L[110-500/10]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBSWC30-N12-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
ROBSWC30-NK10-L[110-510/1]-H[0.3,​0.5,​0.8,​1,​1.2]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Material Outer Dia. D
(Ø)
Surface Treatment Shaft (Bore) Dia. d
(mm)
Shaft Hole Specifications H
(mm)
L
(mm)
X
(mm)
Y
(mm)
Z
(mm)

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy30Clear Anodize8 ~ 12Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy30Clear Anodize8New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy30Clear Anodize10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 500---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy30Clear Anodize10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy30Clear Anodize12New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy30Clear Anodize10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy35Electroless Nickel Plating10 ~ 15Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy35Electroless Nickel Plating10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy35Electroless Nickel Plating12New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy35Electroless Nickel Plating15New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy40Clear Anodize12 ~ 20Round Hole + Tap0.3 ~ 1.2110 ~ 500---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy40Clear Anodize12 ~ 20Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy40Clear Anodize12New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy40Clear Anodize15New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy40Clear Anodize20New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy50Clear Anodize15 ~ 25Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy50Clear Anodize15New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy50Clear Anodize20New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy50Clear Anodize25New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy60Clear Anodize20 ~ 30Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy60Clear Anodize20New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy60Clear Anodize25New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy60Clear Anodize30New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy80Clear Anodize25 ~ 35Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy80Clear Anodize25New JIS Keyway + Tap0.3 ~ 1.2110 ~ 500---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Aluminum] Aluminum Alloy80Clear Anodize25New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy80Clear Anodize30New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Aluminum] Aluminum Alloy80Clear Anodize35New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy30Clear Anodize8 ~ 12Round Hole + Tap-110 ~ 5107 ~ 155 ~ 122 ~ 4.5

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy30Clear Anodize8New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 122 ~ 4.5

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy30Clear Anodize10New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 122 ~ 4.5

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy30Clear Anodize12New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 122 ~ 4.5

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy30Clear Anodize10New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 122 ~ 4.5

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy35Clear Anodize10 ~ 15Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy35Clear Anodize10New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy35Clear Anodize12New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy35Clear Anodize15New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize12Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize15Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize20Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize12New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize15New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy40Clear Anodize20New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize25Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize15 ~ 25Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize15New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize20New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy50Clear Anodize25New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy60Clear Anodize20 ~ 30Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy60Clear Anodize20New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy60Clear Anodize25New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy60Clear Anodize30New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy80Clear Anodize25 ~ 35Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy80Clear Anodize25New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy80Clear Anodize30New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Aluminum] Aluminum Alloy80Clear Anodize35New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A30Electroless Nickel Plating8 ~ 12Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A30Electroless Nickel Plating8New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A30Electroless Nickel Plating10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A30Electroless Nickel Plating12New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A30Electroless Nickel Plating10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A35Electroless Nickel Plating10 ~ 15Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A35Electroless Nickel Plating10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A35Electroless Nickel Plating12New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A35Electroless Nickel Plating15New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A40Electroless Nickel Plating12 ~ 20Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A40Electroless Nickel Plating12New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crowned[Steel] STKM13A40Electroless Nickel Plating15New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A40Electroless Nickel Plating20New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A50Electroless Nickel Plating15 ~ 25Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 9 Day(s) 10Crowned[Steel] STKM13A50Electroless Nickel Plating15New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A50Electroless Nickel Plating20New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crowned[Steel] STKM13A50Electroless Nickel Plating25New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating12Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating15Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating20Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating12New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating15New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10Crosspiece Groove[Steel] STKM13A40Electroless Nickel Plating20New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 6

-

PULLEYS 1 Piece(s) 9 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating25Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 8 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating15 ~ 20Round Hole + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 9 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating15New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 9 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating20New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 9 Day(s) 10Crosspiece Groove[Steel] STKM13A50Electroless Nickel Plating25New JIS Keyway + Tap-110 ~ 5107 ~ 155 ~ 124 ~ 7

-

PULLEYS 1 Piece(s) 7 Day(s) 10CrownedSUS30430Not Provided8 ~ 12Round Hole + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10CrownedSUS30430Not Provided8New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10CrownedSUS30430Not Provided10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 8 Day(s) 10CrownedSUS30430Not Provided12New JIS Keyway + Tap0.3 ~ 1.2110 ~ 500---

-

PULLEYS 1 Piece(s) 8 Day(s) 10CrownedSUS30430Not Provided12New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

-

PULLEYS 1 Piece(s) 7 Day(s) 10CrownedSUS30430Not Provided10New JIS Keyway + Tap0.3 ~ 1.2110 ~ 510---

Loading...

Basic Information

Type Pulleys With or w/o Flange No Flange Surface Urethane Urethane Not Provided
Length L(mm) ~300 / ~500 Shaft Type Round Hole