1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulleys for Flat Belts (Width T=6 ~ 32) - Flanged, Crowned, Press-Fit Urethane

Pulleys for Flat Belts (Width T=6 ~ 32) - Flanged, Crowned, Press-Fit Urethane
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Shaft of Pulleys: Flanged, Crowned, Press-Fit Urethane
· The series code of Flanged type: HBPG, HBPM, HBPA and HBPS.
· The series code of Crowned type: HBPCG, HBPCM, HBPCA and HBPCS.
· The series code of Press-Fit Urethane type: HBPUS.
· Shaft Type : Round Hole.
· Pulleys Body Material: S45C Equivalent, Aluminum Alloy and SUS304.
· Surface Treatment solution: Black Oxide, Electroless Nickel Plating, Clear Anodize and Urethane Shore A70.
· Outer Diameter: 15-100 mm.
· Shaft (Bore) Diameter: 5-40 mm.
· Width Thickness: 6-32 mm.
· VFF Engineering Plastic Flanged Idler

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HBPA15-P[5,​6]-[6,​11,​16,​21,​27,​32]
HBPA18-P[5,​6,​8]-[6,​11,​16,​21,​27,​32]
HBPA20-N8-[6,​11,​16,​21,​27,​32]
HBPA20-P[5,​6,​8]-[6,​11,​16,​21,​27,​32]
HBPA28-N8-[6,​11,​16,​21,​27,​32]
HBPA28-P[6,​8,​10]-[6,​11,​16,​21,​27,​32]
HBPA30-N[8,​10,​12]-[6,​11,​16,​21,​27,​32]
HBPA30-NK10-[6,​11,​16,​21,​27,​32]
HBPA30-P[6,​8,​10,​12]-[6,​11,​16,​21,​27,​32]
HBPA35-N[10,​12]-[6,​11,​16,​21,​27,​32]
HBPA35-NK10-[6,​11,​16,​21,​27,​32]
HBPA35-P[8,​10,​12]-[6,​11,​16,​21,​27,​32]
HBPA40-N[10,​12]-[6,​11,​16,​21,​27,​32]
HBPA40-NK10-[6,​11,​16,​21,​27,​32]
HBPA40-P[8,​10,​12]-[6,​11,​16,​21,​27,​32]
HBPA45-N[10,​12]-[6,​11,​16,​21,​27,​32]
HBPA45-NK10-[6,​11,​16,​21,​27,​32]
HBPA45-P[10,​12]-[6,​11,​16,​21,​27,​32]
HBPA50-N[10,​12]-[6,​11,​16,​21,​27,​32]
HBPA50-NK10-[6,​11,​16,​21,​27,​32]
HBPA50-P[10,​12]-[6,​11,​16,​21,​27,​32]
HBPA60-N[10,​12,​15]-[6,​11,​16,​21,​27,​32]
HBPA60-NK10-[6,​11,​16,​21,​27,​32]
HBPA60-P[10,​12,​15]-[6,​11,​16,​21,​27,​32]
HBPA80-N[15,​20,​30]-[6,​11,​16,​21,​27,​32]
HBPA80-P[15,​20,​30]-[6,​11,​16,​21,​27,​32]
HBPA100-N[20,​30,​40]-[6,​11,​16,​21,​27,​32]
HBPA100-P[20,​30,​40]-[6,​11,​16,​21,​27,​32]
HBPCA15-P[5,​6]-[11,​16,​21,​27,​32]
HBPCA18-P[5,​6,​8]-[11,​16,​21,​27,​32]
HBPCA20-N8-[11,​16,​21,​27,​32]
HBPCA20-P[5,​6,​8]-[11,​16,​21,​27,​32]
HBPCA28-N8-[11,​16,​21,​27,​32]
HBPCA28-P[6,​8,​10]-[11,​16,​21,​27,​32]
HBPCA30-N[8,​10,​12]-[11,​16,​21,​27,​32]
HBPCA30-NK10-[11,​16,​21,​27,​32]
HBPCA30-P[6,​8,​10,​12]-[11,​16,​21,​27,​32]
HBPCA35-N[10,​12]-[11,​16,​21,​27,​32]
HBPCA35-NK10-[11,​16,​21,​27,​32]
HBPCA35-P[8,​10,​12]-[11,​16,​21,​27,​32]
HBPCA40-N[10,​12]-[11,​16,​21,​27,​32]
HBPCA40-NK10-[11,​16,​21,​27,​32]
HBPCA40-P[8,​10,​12]-[11,​16,​21,​27,​32]
HBPCA45-N[10,​12]-[11,​16,​21,​27,​32]
HBPCA45-NK10-[11,​16,​21,​27,​32]
HBPCA45-P[10,​12]-[11,​16,​21,​27,​32]
HBPCA50-N[10,​12]-[11,​16,​21,​27,​32]
HBPCA50-NK10-[11,​16,​21,​27,​32]
HBPCA50-P[10,​12]-[11,​16,​21,​27,​32]
HBPCA60-N[10,​12,​15]-[11,​16,​21,​27,​32]
HBPCA60-NK10-[11,​16,​21,​27,​32]
HBPCA60-P[10,​12,​15]-[11,​16,​21,​27,​32]
HBPCA80-N[15,​20,​30]-[11,​16,​21,​27,​32]
HBPCA80-P[15,​20,​30]-[11,​16,​21,​27,​32]
HBPCA100-N[20,​30,​40]-[11,​16,​21,​27,​32]
HBPCA100-P[20,​30,​40]-[11,​16,​21,​27,​32]
HBPCG15-P[5,​6]-[11,​16,​21,​27,​32]
HBPCG18-P[5,​6,​8]-[11,​16,​21,​27,​32]
HBPCG20-N8-[11,​16,​21,​27,​32]
HBPCG20-P[5,​6,​8]-[11,​16,​21,​27,​32]
HBPCG28-N8-[11,​16,​21,​27,​32]
HBPCG28-P[6,​8,​10]-[11,​16,​21,​27,​32]
HBPCG30-N[8,​10,​12]-[11,​16,​21,​27,​32]
HBPCG30-NK10-[11,​16,​21,​27,​32]
HBPCG30-P[6,​8,​10,​12]-[11,​16,​21,​27,​32]
HBPCG35-N[10,​12]-[11,​16,​21,​27,​32]
HBPCG35-NK10-[11,​16,​21,​27,​32]
HBPCG35-P[8,​10,​12]-[11,​16,​21,​27,​32]
HBPCG40-N[10,​12]-[11,​16,​21,​27,​32]
HBPCG40-NK10-[11,​16,​21,​27,​32]
HBPCG40-P[8,​10,​12]-[11,​16,​21,​27,​32]
HBPCG45-N[10,​12]-[11,​16,​21,​27,​32]
HBPCG45-NK10-[11,​16,​21,​27,​32]
HBPCG45-P[10,​12]-[11,​16,​21,​27,​32]
HBPCG50-N[10,​12]-[11,​16,​21,​27,​32]
HBPCG50-NK10-[11,​16,​21,​27,​32]
HBPCG50-P[10,​12]-[11,​16,​21,​27,​32]
HBPCG60-N[10,​12,​15]-[11,​16,​21,​27,​32]
HBPCG60-NK10-[11,​16,​21,​27,​32]
HBPCG60-P[10,​12,​15]-[11,​16,​21,​27,​32]
HBPCG80-N[15,​20,​30]-[11,​16,​21,​27,​32]
HBPCG80-P[15,​20,​30]-[11,​16,​21,​27,​32]
HBPCG100-N[20,​30,​40]-[11,​16,​21,​27,​32]
HBPCG100-P[20,​30,​40]-[11,​16,​21,​27,​32]
HBPCM15-P[5,​6]-[11,​16,​21,​27,​32]
HBPCM18-P[5,​6,​8]-[11,​16,​21,​27,​32]
HBPCM20-N8-[11,​16,​21,​27,​32]
HBPCM20-P[5,​6,​8]-[11,​16,​21,​27,​32]
HBPCM28-N8-[11,​16,​21,​27,​32]
HBPCM28-P[6,​8,​10]-[11,​16,​21,​27,​32]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWith or w/o Flange Shape Surface Urethane Material Outer Dia. D
(Ø)
T Selection
(mm)
Surface Treatment Flange Shape Urethane Hardness
(mm)
Shaft (Bore) Dia. d (mm): New JIS Keyway + Tap [N] Shaft (Bore) Dia. d (mm): Round Hole + Tap [P]

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy156 ~ 32Clear AnodizeStandard--5 ~ 6

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy186 ~ 32Clear AnodizeStandard--5 ~ 8

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy206 ~ 32Clear AnodizeStandard-8-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy206 ~ 32Clear AnodizeStandard--5 ~ 8

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy286 ~ 32Clear AnodizeStandard-8-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy286 ~ 32Clear AnodizeStandard--6 ~ 10

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy306 ~ 32Clear AnodizeStandard-8 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy306 ~ 32Clear AnodizeStandard-10-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy306 ~ 32Clear AnodizeStandard--6 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy356 ~ 32Clear AnodizeStandard-10 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy356 ~ 32Clear AnodizeStandard-10-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy356 ~ 32Clear AnodizeStandard--8 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy406 ~ 32Clear AnodizeStandard-10 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy406 ~ 32Clear AnodizeStandard-10-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy406 ~ 32Clear AnodizeStandard--8 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy456 ~ 32Clear AnodizeStandard-10 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy456 ~ 32Clear AnodizeStandard-10-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy456 ~ 32Clear AnodizeStandard--10 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy506 ~ 32Clear AnodizeStandard-10 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy506 ~ 32Clear AnodizeStandard-10-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy506 ~ 32Clear AnodizeStandard--10 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy606 ~ 32Clear AnodizeStandard-10 ~ 15-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy606 ~ 32Clear AnodizeStandard-10-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy606 ~ 32Clear AnodizeStandard--10 ~ 15

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy806 ~ 32Clear AnodizeStandard-15 ~ 30-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy806 ~ 32Clear AnodizeStandard--15 ~ 30

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy1006 ~ 32Clear AnodizeStandard-20 ~ 40-

-

PULLEY 1 Piece(s) 8 Day(s) 10FlangeStraightUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy1006 ~ 32Clear AnodizeStandard--20 ~ 40

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy1511 ~ 32Clear Anodize---5 ~ 6

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy1811 ~ 32Clear Anodize---5 ~ 8

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy2011 ~ 32Clear Anodize--8-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy2011 ~ 32Clear Anodize---5 ~ 8

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy2811 ~ 32Clear Anodize--8-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy2811 ~ 32Clear Anodize---6 ~ 10

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy3011 ~ 32Clear Anodize--8 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy3011 ~ 32Clear Anodize--10-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy3011 ~ 32Clear Anodize---6 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy3511 ~ 32Clear Anodize--10 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy3511 ~ 32Clear Anodize--10-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy3511 ~ 32Clear Anodize---8 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy4011 ~ 32Clear Anodize--10 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy4011 ~ 32Clear Anodize--10-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy4011 ~ 32Clear Anodize---8 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy4511 ~ 32Clear Anodize--10 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy4511 ~ 32Clear Anodize--10-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy4511 ~ 32Clear Anodize---10 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy5011 ~ 32Clear Anodize--10 ~ 12-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy5011 ~ 32Clear Anodize--10-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy5011 ~ 32Clear Anodize---10 ~ 12

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy6011 ~ 32Clear Anodize--10 ~ 15-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy6011 ~ 32Clear Anodize--10-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy6011 ~ 32Clear Anodize---10 ~ 15

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy8011 ~ 32Clear Anodize--15 ~ 30-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy8011 ~ 32Clear Anodize---15 ~ 30

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy10011 ~ 32Clear Anodize--20 ~ 40-

-

PULLEY 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Aluminum] 2000 Series Aluminum Alloy10011 ~ 32Clear Anodize---20 ~ 40

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent1511 ~ 32Black Oxide---5 ~ 6

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent1811 ~ 32Black Oxide---5 ~ 8

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent2011 ~ 32Black Oxide--8-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent2011 ~ 32Black Oxide---5 ~ 8

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent2811 ~ 32Black Oxide--8-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent2811 ~ 32Black Oxide---6 ~ 10

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent3011 ~ 32Black Oxide--8 ~ 12-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent3011 ~ 32Black Oxide--10-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent3011 ~ 32Black Oxide---6 ~ 12

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent3511 ~ 32Black Oxide--10 ~ 12-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent3511 ~ 32Black Oxide--10-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent3511 ~ 32Black Oxide---8 ~ 12

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent4011 ~ 32Black Oxide--10 ~ 12-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent4011 ~ 32Black Oxide--10-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent4011 ~ 32Black Oxide---8 ~ 12

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent4511 ~ 32Black Oxide--10 ~ 12-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent4511 ~ 32Black Oxide--10-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent4511 ~ 32Black Oxide---10 ~ 12

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent5011 ~ 32Black Oxide--10 ~ 12-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent5011 ~ 32Black Oxide--10-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent5011 ~ 32Black Oxide---10 ~ 12

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent6011 ~ 32Black Oxide--10 ~ 15-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent6011 ~ 32Black Oxide--10-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent6011 ~ 32Black Oxide---10 ~ 15

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent8011 ~ 32Black Oxide--15 ~ 30-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent8011 ~ 32Black Oxide---15 ~ 30

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent10011 ~ 32Black Oxide--20 ~ 40-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent10011 ~ 32Black Oxide---20 ~ 40

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent1511 ~ 32Electroless Nickel Plating---5 ~ 6

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent1811 ~ 32Electroless Nickel Plating---5 ~ 8

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent2011 ~ 32Electroless Nickel Plating--8-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent2011 ~ 32Electroless Nickel Plating---5 ~ 8

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent2811 ~ 32Electroless Nickel Plating--8-

-

PULLEYS 1 Piece(s) 8 Day(s) 10No FlangeCrownedUrethane Not Provided[Steel] S45C Equivalent2811 ~ 32Electroless Nickel Plating---6 ~ 10

Loading...

Basic Information

Type Pulleys Length L(mm) ~50 Shaft Type Round Hole