1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pulleys for Round Belts - Double

Pulleys for Round Belts - Double
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product can be used for positioning belts alternately.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MBWA15-1.1-P[3-8/1]
MBWA20-1.1-P[4-10/1]
MBWA20-1.6-P[3-10/1]
MBWA23-2.1-P[5-12/1]
MBWA28-2.1-P[5-12/1]
MBWA28-2.6-P[5-12/1]
MBWA28-3.1-P[5-12/1]
MBWA30-1.1-P[4-12/1]
MBWA30-1.6-P[5-12/1]
MBWA30-2.1-P[5-12/1]
MBWA38-3.1-P[5-20/1]
MBWA40-1.6-P[5-12/1]
MBWA40-2.1-P[5-12/1]
MBWA40-2.6-P[5-20/1]
MBWA45-1.6-P[5-20/1]
MBWA45-2.1-P[5-18/1]
MBWA48-2.1-P[5-20/1]
MBWA48-3.1-P[5-20/1]
MBWA50-2.6-P[5-20/1]
MBWA50-3.1-P[5-20/1]
MBWA50-4.1-P[5-20/1]
MBWA60-3.1-P[5-20/1]
MBWA60-4.1-P[5-20/1]
MBWA60-5.1-P[5-20/1]
MBWA75-3.1-P[5-20/1]
MBWA100-3.1-P[5-20/1]
MBWA100-4.1-P[5-20/1]
MBWA100-5.1-P[5-20/1]
MBWA140-5.1-P[5-20/1]
MBWAC15-1.1-P[3-8/1]
MBWAC20-1.1-P[4-10/1]
MBWAC20-1.6-P[3-10/1]
MBWAC23-2.1-P[5-12/1]
MBWAC28-2.1-P[5-12/1]
MBWAC28-2.6-P[5-12/1]
MBWAC28-3.1-P[5-12/1]
MBWAC30-1.1-P[4-12/1]
MBWAC30-1.6-P[5-12/1]
MBWAC30-2.1-P[5-12/1]
MBWAC38-3.1-P[5-20/1]
MBWAC40-1.6-P[5-12/1]
MBWAC40-2.1-P[5-12/1]
MBWAC40-2.6-P[5-20/1]
MBWAC45-1.6-P[5-20/1]
MBWAC45-2.1-P[5-18/1]
MBWAC48-2.1-P[5-20/1]
MBWAC48-3.1-P[5-20/1]
MBWAC50-2.6-P[5-20/1]
MBWAC50-3.1-P[5-20/1]
MBWAC50-4.1-P[5-20/1]
MBWAC60-3.1-P[5-20/1]
MBWAC60-4.1-P[5-20/1]
MBWAC60-5.1-P[5-20/1]
MBWAC75-3.1-P[5-20/1]
MBWAC100-3.1-P[5-20/1]
MBWAC100-4.1-P[5-20/1]
MBWAC100-5.1-P[5-20/1]
MBWAC140-5.1-P[5-20/1]
MBWS15-1.1-P[3-8/1]
MBWS20-1.1-P[4-10/1]
MBWS20-1.6-P[3-10/1]
MBWS23-2.1-P[5-12/1]
MBWS28-2.1-P[5-12/1]
MBWS28-2.6-P[5-12/1]
MBWS28-3.1-P[5-12/1]
MBWS30-1.1-P[4-12/1]
MBWS30-1.6-P[5-12/1]
MBWS30-2.1-P[5-12/1]
MBWS38-3.1-P[5-20/1]
MBWS40-1.6-P[5-12/1]
MBWS40-2.1-P[5-12/1]
MBWS40-2.6-P[5-20/1]
MBWS45-1.6-P[5-20/1]
MBWS45-2.1-P[5-18/1]
MBWS48-2.1-P[5-20/1]
MBWS48-3.1-P[5-20/1]
MBWS50-2.6-P[5-20/1]
MBWS50-3.1-P[5-20/1]
MBWS50-4.1-P[5-20/1]
MBWS60-3.1-P[5-20/1]
MBWS60-4.1-P[5-20/1]
MBWS60-5.1-P[5-20/1]
MBWS75-3.1-P[5-20/1]
MBWS100-3.1-P[5-20/1]
MBWS100-4.1-P[5-20/1]
MBWS100-5.1-P[5-20/1]
MBWS140-5.1-P[5-20/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Belt Dia.
(Ø)
Pitch Circle Dia. P.D.(mm)
(Ø)
Material Shaft Dia. d (or P)
(Ø)
Surface Treatment R
(mm)

-

BELT PULL 1 Piece(s) 7 Day(s) 10215[Aluminum] Aluminum Alloy3 ~ 8Electroless Nickel Plating1.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10220[Aluminum] Aluminum Alloy4 ~ 10Electroless Nickel Plating1.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10320[Aluminum] Aluminum Alloy3 ~ 10Electroless Nickel Plating1.6

-

BELT PULL 1 Piece(s) 7 Day(s) 10423[Aluminum] Aluminum Alloy5 ~ 12Electroless Nickel Plating2.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10428[Aluminum] Aluminum Alloy5 ~ 12Electroless Nickel Plating2.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10528[Aluminum] Aluminum Alloy5 ~ 12Electroless Nickel Plating2.6

-

BELT PULL 1 Piece(s) 7 Day(s) 10628[Aluminum] Aluminum Alloy5 ~ 12Electroless Nickel Plating3.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10230[Aluminum] Aluminum Alloy4 ~ 12Electroless Nickel Plating1.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10330[Aluminum] Aluminum Alloy5 ~ 12Electroless Nickel Plating1.6

-

BELT PULL 1 Piece(s) 7 Day(s) 10430[Aluminum] Aluminum Alloy5 ~ 12Electroless Nickel Plating2.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10638[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating3.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10340[Aluminum] Aluminum Alloy5 ~ 12Electroless Nickel Plating1.6

-

BELT PULL 1 Piece(s) 7 Day(s) 10440[Aluminum] Aluminum Alloy5 ~ 12Electroless Nickel Plating2.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10540[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating2.6

-

BELT PULL 1 Piece(s) 7 Day(s) 10345[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating1.6

-

BELT PULL 1 Piece(s) 7 Day(s) 10445[Aluminum] Aluminum Alloy5 ~ 18Electroless Nickel Plating2.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10448[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating2.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10648[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating3.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10550[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating2.6

-

BELT PULL 1 Piece(s) 7 Day(s) 10650[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating3.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10850[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating4.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10660[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating3.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10860[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating4.1

-

BELT PULL 1 Piece(s) 7 Day(s) 101060[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating5.1

-

BELT PULL 1 Piece(s) 7 Day(s) 10675[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating3.1

-

BELT PULL 1 Piece(s) 7 Day(s) 106100[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating3.1

-

BELT PULL 1 Piece(s) 7 Day(s) 108100[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating4.1

-

BELT PULL 1 Piece(s) 7 Day(s) 1010100[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating5.1

-

BELT PULL 1 Piece(s) 7 Day(s) 1010140[Aluminum] Aluminum Alloy5 ~ 20Electroless Nickel Plating5.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10215[Aluminum] Aluminum Alloy3 ~ 8Clear Anodize1.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10220[Aluminum] Aluminum Alloy4 ~ 10Clear Anodize1.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10320[Aluminum] Aluminum Alloy3 ~ 10Clear Anodize1.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10423[Aluminum] Aluminum Alloy5 ~ 12Clear Anodize2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10428[Aluminum] Aluminum Alloy5 ~ 12Clear Anodize2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10528[Aluminum] Aluminum Alloy5 ~ 12Clear Anodize2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10628[Aluminum] Aluminum Alloy5 ~ 12Clear Anodize3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10230[Aluminum] Aluminum Alloy4 ~ 12Clear Anodize1.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10330[Aluminum] Aluminum Alloy5 ~ 12Clear Anodize1.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10430[Aluminum] Aluminum Alloy5 ~ 12Clear Anodize2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10638[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10340[Aluminum] Aluminum Alloy5 ~ 12Clear Anodize1.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10440[Aluminum] Aluminum Alloy5 ~ 12Clear Anodize2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10540[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize2.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10345[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize1.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10445[Aluminum] Aluminum Alloy5 ~ 18Clear Anodize2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10448[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10648[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10550[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize2.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10650[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10850[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize4.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10660[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10860[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize4.1

-

BELT PULL 1 Piece(s) 8 Day(s) 101060[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize5.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10675[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 106100[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 108100[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize4.1

-

BELT PULL 1 Piece(s) 8 Day(s) 1010100[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize5.1

-

BELT PULL 1 Piece(s) 8 Day(s) 1010140[Aluminum] Aluminum Alloy5 ~ 20Clear Anodize5.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10215SUS3043 ~ 8Not Provided1.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10220SUS3044 ~ 10Not Provided1.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10320SUS3043 ~ 10Not Provided1.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10423SUS3045 ~ 12Not Provided2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10428SUS3045 ~ 12Not Provided2.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10528SUS3045 ~ 12Not Provided2.6

-

BELT PULL 1 Piece(s) 10 Day(s) 10628SUS3045 ~ 12Not Provided3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10230SUS3044 ~ 12Not Provided1.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10330SUS3045 ~ 12Not Provided1.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10430SUS3045 ~ 12Not Provided2.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10638SUS3045 ~ 20Not Provided3.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10340SUS3045 ~ 12Not Provided1.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10440SUS3045 ~ 12Not Provided2.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10540SUS3045 ~ 20Not Provided2.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10345SUS3045 ~ 20Not Provided1.6

-

BELT PULL 1 Piece(s) 8 Day(s) 10445SUS3045 ~ 18Not Provided2.1

-

BELT PULL 1 Piece(s) 8 Day(s) 10448SUS3045 ~ 20Not Provided2.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10648SUS3045 ~ 20Not Provided3.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10550SUS3045 ~ 20Not Provided2.6

-

BELT PULL 1 Piece(s) 10 Day(s) 10650SUS3045 ~ 20Not Provided3.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10850SUS3045 ~ 20Not Provided4.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10660SUS3045 ~ 20Not Provided3.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10860SUS3045 ~ 20Not Provided4.1

-

BELT PULL 1 Piece(s) 10 Day(s) 101060SUS3045 ~ 20Not Provided5.1

-

BELT PULL 1 Piece(s) 10 Day(s) 10675SUS3045 ~ 20Not Provided3.1

-

BELT PULL 1 Piece(s) 10 Day(s) 106100SUS3045 ~ 20Not Provided3.1

-

BELT PULL 1 Piece(s) 10 Day(s) 108100SUS3045 ~ 20Not Provided4.1

-

BELT PULL 1 Piece(s) 10 Day(s) 1010100SUS3045 ~ 20Not Provided5.1

-

BELT PULL 1 Piece(s) 10 Day(s) 1010140SUS3045 ~ 20Not Provided5.1

Loading...

  1. 1

Basic Information

Product Type Pulley (No Bearing) Pulley Type Shape B Pulley/Idler Pulley
Number of Grooves Double Groove Shape U Groove