1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Timing Belt/Support Guides

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A guide to prevent belts from flexture and wandering during conveying
[Material] Ultra High Molecular Weight Polyethylene
[Related Products]
· Timing belt Long Timing Belts-Iron Rubber, Long Timing Belts-Polyurethane, Open End Belt Iron Rubber, Open End Belts/Polyurethane/Chloroprene Rubber



[ M ] Material:
Ultra High-Molecular-Weight Polyethylene

Specifications

Part Number
Type
Nominal
-L-P-H-K
Hole Machining Nominal Dia.
BTG
BTGZ
150
200A
-
-
300
1200

-

P160

-

H8

-

K5
Part NumberL
10mm Increment
P (Hole pitch)
5mm Increment
H
No. of Holes
K
Hole Machining and Selection of Dia.
Applicable Belt TypeABCDE
TypeNominal
BTG (No Hole)

BTGZ
(1 row of counterbored holes)
100200~1800---T5100 / AT5100128.620101.4
15050~500
2~10
4, 5, 6
T5150 / AT51501723
150AT10150 / AT101509123
200T5200228.630101.4
200AT10200 / AT102009123
250T10250 / AT102502735
250BT52508.6101.4
300T1030032942123
400T104004353
500T105005363
[ ! ]Applicable to belts not listed in "Applicable Belt Type". Make sure of the width and no. of teeth before use.
[ NG ]Belt Nominal Width 100 is not available for BTGZ.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BTG100-[200-1800/10]
BTG150-[200-1800/10]
BTG150A-[200-1800/10]
BTG200-[200-1800/10]
BTG200A-[200-1800/10]
BTG250-[200-1800/10]
BTG250B-[200-1800/10]
BTG300-[200-1800/10]
BTG400-[200-1800/10]
BTG500-[200-1800/10]
BTGZ150-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
BTGZ150A-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
BTGZ200-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
BTGZ200A-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
BTGZ250-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
BTGZ250B-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
BTGZ300-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
BTGZ400-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
BTGZ500-[200-1800/10]-P[50-500/5]-H[2,​3,​4,​5,​6,​7,​8,​9,​10]-K[4,​5,​6]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCounterbored Hole Nominal Dia. [K] H
(mm)
L
(mm)
P
(mm)

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 10--200 ~ 1800-

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

-

TIMING BELT GUIDES 1 Piece(s) 7 Day(s) 104 ~ 62 ~ 10200 ~ 180050 ~ 500

Loading...

  1. 1

More Information

8

Example

 

Basic Information

Belt Shape Belt Clamp Plate

MISUMI Unit Example related to this product