(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material]
· Pulley: Extra super duralumin aluminum alloy
· Flange: Aluminum alloy
· Bushing: S45C equivalent
[Surface treatment]
· Clear anodize, hard clear anodize (firm hardness 300HV~)
[Related Products]
· Timing belt High Torque Timing Belt, High Torque Timing Belts with Attachment, Long Timing Belts-Iron Rubber, Long Timing Belts-Polyurethane, Open End Belt Iron RubberOpen End Belts/Polyurethane/Chloroprene Rubber
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
Part Number |
---|
TTLA22T5100-E-8 |
TTLA24T5100-E-[8,10] |
TTLA24T5100-F-8 |
TTLA24T5150-E-10 |
TTLA24T5150-F-8 |
TTLA24T5200-F-8 |
TTLA24T5250-F-8 |
TTLA25T5100-E-[8,10] |
TTLA25T5100-F-8 |
TTLA25T5150-E-10 |
TTLA25T5150-F-8 |
TTLA25T5200-F-8 |
TTLA25T5250-F-8 |
TTLA26T5100-E-[8,10,11,12] |
TTLA26T5100-F-8 |
TTLA26T5150-E-[10,11,12] |
TTLA26T5150-F-[8,10] |
TTLA26T5200-E-12 |
TTLA26T5200-F-[8,10] |
TTLA26T5250-E-12 |
TTLA26T5250-F-[8,10] |
TTLA28T5100-E-[8,10,11,12] |
TTLA28T5100-F-8 |
TTLA28T5150-E-[10,11,12] |
TTLA28T5150-F-[8,10,11] |
TTLA28T5200-E-12 |
TTLA28T5200-F-[8,10,11] |
TTLA28T5250-E-12 |
TTLA28T5250-F-[8,10,11] |
TTLA30T5100-E-[10,11,12,14,15] |
TTLA30T5150-E-[10,11,12,14,15] |
TTLA30T5150-F-[10,11,12] |
TTLA30T5200-E-[12,14,15] |
TTLA30T5200-F-[10,11,12] |
TTLA30T5250-E-[12,14,15] |
TTLA30T5250-F-[10,11,12] |
TTLA32T5100-E-[10,11,12,14,15,16,17] |
TTLA32T5150-E-[10,11,12,14,15,16,17] |
TTLA32T5150-F-[10,11,12] |
TTLA32T5200-E-[12,14,15,16,17] |
TTLA32T5200-F-[10,11,12,14] |
TTLA32T5250-E-[12,14,15,16,17] |
TTLA32T5250-F-[10,11,12,14] |
TTLA34T5100-E-[10,11,12,14,15,16,17] |
TTLA34T5150-E-[10,11,12,14,15,16,17] |
TTLA34T5150-F-[10,11,12] |
TTLA34T5200-E-[12,14,15,16,17] |
TTLA34T5200-F-[10,11,12,14,15,16,17,18] |
TTLA34T5250-E-[12,14,15,16,17] |
TTLA34T5250-F-[10,11,12,14,15,16,17,18] |
TTLA36T5100-E-[10,11,12,14,15,16,17] |
TTLA36T5150-E-[10,11,12,14,15,16,17] |
TTLA36T5150-F-[10,11,12] |
TTLA36T5200-E-[12,14,15,16,17] |
TTLA36T5200-F-[10,11,12,14,15,16,17,18] |
TTLA36T5250-E-[12,14,15,16,17] |
TTLA36T5250-F-[10,11,12,14,15,16,17,18] |
TTLA40T5100-E-[10,11,12,14,15,16,17] |
TTLA40T5150-E-[10,11,12,14,15,16,17] |
TTLA40T5150-F-[10,11,12] |
TTLA40T5200-E-[12,14,15,16,17] |
TTLA40T5200-F-[10,11,12,14,15,16,17,18,19] |
TTLA40T5250-E-[12,14,15,16,17] |
TTLA40T5250-F-[10,11,12,14,15,16,17,18,19] |
TTLA44T5100-E-[12,14,15,16,17,18,19,20,22,24,25] |
TTLA44T5150-E-[12,14,15,16,17,18,19,20,22,24,25] |
TTLA44T5150-F-12 |
TTLA44T5200-E-[12,14,15,16,17,18,19,20,22,24,25] |
TTLA44T5200-F-[12,14,15,16,17,18,19,20,22,24,25] |
TTLA44T5250-E-[12,14,15,16,17,18,19,20,22,24,25] |
TTLA44T5250-F-[12,14,15,16,17,18,19,20,22,24,25] |
TTLA48T5100-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
TTLA48T5150-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
TTLA48T5150-F-12 |
TTLA48T5200-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
TTLA48T5200-F-[12,14,15,16,17,18,19,20,22,24,25,28] |
TTLA48T5250-E-[12,14,15,16,17,18,19,20,22,24,25,28] |
TTLA48T5250-F-[12,14,15,16,17,18,19,20,22,24,25,28] |
TTLA50T5100-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
TTLA50T5150-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
TTLA50T5150-F-12 |
TTLA50T5200-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
TTLA50T5200-F-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
TTLA50T5250-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
TTLA50T5250-F-[12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
TTLA60T5100-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35,38] |
TTLA60T5150-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35,38,40] |
TTLA60T5150-F-12 |
TTLA60T5200-E-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35,38,40] |
TTLA60T5200-F-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Number of Teeth (T) | Pulley Shape | Surface Treatment | Shaft Bore Dia. [d] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 10 | 22 | Shape E | Clear Anodize | 8 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 10 | 24 | Shape E | Clear Anodize | 8 ~ 10 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 24 | Shape F | Clear Anodize | 8 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 24 | Shape E | Clear Anodize | 10 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 24 | Shape F | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 24 | Shape F | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 24 | Shape F | Clear Anodize | 8 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 10 | 25 | Shape E | Clear Anodize | 8 ~ 10 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 25 | Shape F | Clear Anodize | 8 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | 25 | Shape E | Clear Anodize | 10 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 25 | Shape F | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 25 | Shape F | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 25 | Shape F | Clear Anodize | 8 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 10 | 26 | Shape E | Clear Anodize | 8 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 26 | Shape F | Clear Anodize | 8 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 26 | Shape E | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 26 | Shape F | Clear Anodize | 8 ~ 10 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 26 | Shape E | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 26 | Shape F | Clear Anodize | 8 ~ 10 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 26 | Shape E | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 26 | Shape F | Clear Anodize | 8 ~ 10 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 10 | 28 | Shape E | Clear Anodize | 8 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 28 | Shape F | Clear Anodize | 8 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | 28 | Shape E | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 28 | Shape F | Clear Anodize | 8 ~ 10 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 28 | Shape E | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 28 | Shape F | Clear Anodize | 8 ~ 11 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 28 | Shape E | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 28 | Shape F | Clear Anodize | 8 ~ 11 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 10 | 30 | Shape E | Clear Anodize | 10 ~ 12 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 30 | Shape E | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 30 | Shape F | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 30 | Shape E | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 30 | Shape F | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 30 | Shape E | Clear Anodize | 12 ~ 15 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 30 | Shape F | Clear Anodize | 10 ~ 12 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 10 | 32 | Shape E | Clear Anodize | 10 ~ 17 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 32 | Shape E | Clear Anodize | 10 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 32 | Shape F | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 32 | Shape E | Clear Anodize | 12 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 32 | Shape F | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 32 | Shape E | Clear Anodize | 12 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 32 | Shape F | Clear Anodize | 10 ~ 14 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 10 | 34 | Shape E | Clear Anodize | 10 ~ 17 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | 34 | Shape E | Clear Anodize | 10 ~ 17 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | 34 | Shape F | Clear Anodize | 10 ~ 12 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 20 | 34 | Shape E | Clear Anodize | 12 ~ 17 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 20 | 34 | Shape F | Clear Anodize | 10 ~ 17 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 25 | 34 | Shape E | Clear Anodize | 12 ~ 17 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 25 | 34 | Shape F | Clear Anodize | 10 ~ 18 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 10 | 36 | Shape E | Clear Anodize | 10 ~ 17 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | 36 | Shape E | Clear Anodize | 10 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 36 | Shape F | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 36 | Shape E | Clear Anodize | 12 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 36 | Shape F | Clear Anodize | 10 ~ 18 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 36 | Shape E | Clear Anodize | 12 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 36 | Shape F | Clear Anodize | 10 ~ 18 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 10 | 40 | Shape E | Clear Anodize | 10 ~ 17 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | 40 | Shape E | Clear Anodize | 10 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 40 | Shape F | Clear Anodize | 10 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 40 | Shape E | Clear Anodize | 12 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 40 | Shape F | Clear Anodize | 10 ~ 19 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 40 | Shape E | Clear Anodize | 12 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 40 | Shape F | Clear Anodize | 10 ~ 19 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 10 | 44 | Shape E | Clear Anodize | 12 ~ 19 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Shape E | Clear Anodize | 12 ~ 19 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 44 | Shape F | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 44 | Shape E | Clear Anodize | 12 ~ 25 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 44 | Shape F | Clear Anodize | 12 ~ 19 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 44 | Shape E | Clear Anodize | 12 ~ 25 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 44 | Shape F | Clear Anodize | 12 ~ 19 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 10 | 48 | Shape E | Clear Anodize | 12 ~ 28 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | 48 | Shape E | Clear Anodize | 12 ~ 28 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 48 | Shape F | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 48 | Shape E | Clear Anodize | 12 ~ 19 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 48 | Shape F | Clear Anodize | 12 ~ 19 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 48 | Shape E | Clear Anodize | 12 ~ 28 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 48 | Shape F | Clear Anodize | 12 ~ 19 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 10 | 50 | Shape E | Clear Anodize | 12 ~ 32 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 50 | Shape E | Clear Anodize | 12 ~ 30 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 50 | Shape F | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 50 | Shape E | Clear Anodize | 12 ~ 32 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 50 | Shape F | Clear Anodize | 12 ~ 32 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 50 | Shape E | Clear Anodize | 12 ~ 30 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 25 | 50 | Shape F | Clear Anodize | 12 ~ 30 | ||
- | PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 10 | 60 | Shape E | Clear Anodize | 12 ~ 30 | ||
- | PULLEY | 1 Piece(s) | 7 Day(s) | 10 | 15 | 60 | Shape E | Clear Anodize | 12 ~ 40 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 60 | Shape F | Clear Anodize | 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 20 | 60 | Shape E | Clear Anodize | 12 ~ 40 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 20 | 60 | Shape F | Clear Anodize | 12 ~ 30 |
Loading...
Type | Keyless Bushings | Belt Type | T5 | Material | Ultra Super Duralmin Type Aluminum Alloy |
---|---|---|---|---|---|
Timing Pulley / Idler | Pulleys |
How can we improve?
How can we improve?