(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material]
· Pulley: Extra super duralumin aluminum alloy, S45C equivalent
· Flange: Aluminum alloy, SPCC
· Bushing: S45C equivalent
[Surface treatment]
· Clear anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
[Related Products]
· Timing belt High Torque Timing Belt, Open End Belts/Polyurethane/Chloroprene Rubber
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
Part Number |
---|
HTLA34S3M100-E-8 |
HTLA34S3M100-F-6 |
HTLA34S3M150-E-8 |
HTLA34S3M150-F-6 |
HTLA36S3M100-E-8 |
HTLA36S3M100-F-6 |
HTLA36S3M150-E-8 |
HTLA36S3M150-F-6 |
HTLA40S3M100-E-[8,10,11] |
HTLA40S3M100-F-8 |
HTLA40S3M150-E-[8,10,11] |
HTLA40S3M150-F-8 |
HTLA44S3M100-E-[8,10,11,12,14] |
HTLA44S3M100-F-8 |
HTLA44S3M150-E-[8,10,11,12,14] |
HTLA44S3M150-F-[8,10,11,12] |
HTLA48S3M100-E-[8,10,11,12,14,15,16] |
HTLA48S3M100-F-8 |
HTLA48S3M150-E-[8,10,11,12,14,15,16] |
HTLA48S3M150-F-[8,10,11,12] |
HTLA50S3M100-E-[8,10,11,12,14,15,16,17] |
HTLA50S3M100-F-8 |
HTLA50S3M150-E-[8,10,11,12,14,15,16,17] |
HTLA50S3M150-F-[8,10,11,12] |
HTLA60S3M100-E-[8,10,11,12,14,15,16,17,18,19] |
HTLA60S3M100-F-8 |
HTLA60S3M150-E-[8,10,11,12,14,15,16,17,18,19] |
HTLA60S3M150-F-[8,10,11,12] |
HTLA72S3M100-E-[8,10,11,12,14,15,16,17,18,19,20,22,24,25] |
HTLA72S3M100-F-8 |
HTLA72S3M150-E-[8,10,11,12,14,15,16,17,18,19,20,22,24,25] |
HTLA72S3M150-F-[8,10,11,12] |
HTLG34S3M100-E-8 |
HTLG34S3M100-F-6 |
HTLG34S3M150-E-8 |
HTLG34S3M150-F-6 |
HTLG36S3M100-E-8 |
HTLG36S3M100-F-6 |
HTLG36S3M150-E-8 |
HTLG36S3M150-F-6 |
HTLG40S3M100-E-[8,10,11] |
HTLG40S3M100-F-8 |
HTLG40S3M150-E-[8,10,11] |
HTLG40S3M150-F-8 |
HTLG44S3M100-E-[8,10,11,12,14] |
HTLG44S3M100-F-8 |
HTLG44S3M150-E-[8,10,11,12,14] |
HTLG44S3M150-F-[8,10,11,12] |
HTLG48S3M100-E-[8,10,11,12,14,15,16] |
HTLG48S3M100-F-8 |
HTLG48S3M150-E-[8,10,11,12,14,15,16] |
HTLG48S3M150-F-[8,10,11,12] |
HTLG50S3M100-E-[8,10,11,12,14,15,16,17] |
HTLG50S3M100-F-8 |
HTLG50S3M150-E-[8,10,11,12,14,15,16,17] |
HTLG50S3M150-F-[8,10,11,12] |
HTLG60S3M100-E-[8,10,11,12,14,15,16,17,18,19] |
HTLG60S3M100-F-8 |
HTLG60S3M150-E-[8,10,11,12,14,15,16,17,18,19] |
HTLG60S3M150-F-[8,10,11,12] |
HTLG72S3M100-E-[8,10,11,12,14,15,16,17,18,19,20,22,24,25] |
HTLG72S3M100-F-8 |
HTLG72S3M150-E-[8,10,11,12,14,15,16,17,18,19,20,22,24,25] |
HTLG72S3M150-F-[8,10,11,12] |
HTLK34S3M100-E-8 |
HTLK34S3M100-F-6 |
HTLK34S3M150-E-8 |
HTLK34S3M150-F-6 |
HTLK36S3M100-E-8 |
HTLK36S3M100-F-6 |
HTLK36S3M150-E-8 |
HTLK36S3M150-F-6 |
HTLK40S3M100-E-[8,10,11] |
HTLK40S3M100-F-8 |
HTLK40S3M150-E-[8,10,11] |
HTLK40S3M150-F-8 |
HTLK44S3M100-E-[8,10,11,12,14] |
HTLK44S3M100-F-8 |
HTLK44S3M150-E-[8,10,11,12,14] |
HTLK44S3M150-F-[8,10,11,12] |
HTLK48S3M100-E-[8,10,11,12,14,15,16] |
HTLK48S3M100-F-8 |
HTLK48S3M150-E-[8,10,11,12,14,15,16] |
HTLK48S3M150-F-[8,10,11,12] |
HTLK50S3M100-E-[8,10,11,12,14,15,16,17] |
HTLK50S3M100-F-8 |
HTLK50S3M150-E-[8,10,11,12,14,15,16,17] |
HTLK50S3M150-F-[8,10,11,12] |
HTLK60S3M100-E-[8,10,11,12,14,15,16,17,18,19] |
HTLK60S3M100-F-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) (mm) | Number of Teeth (T) | Pulley Shape | Material | Surface Treatment | Shaft Bore Dia. [d] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BELT DRIVES-PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 34 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 34 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 34 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 34 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 6 | ||
- | BELT DRIVES-PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 36 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 36 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 36 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 36 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 6 | ||
- | BELT DRIVES-PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 40 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 40 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 40 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 40 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | BELT DRIVES-PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 44 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 44 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | BELT DRIVES-PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 48 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 48 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 48 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 48 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 12 | ||
- | BELT DRIVES-PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 50 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 50 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 50 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 50 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | BELT DRIVES-PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 60 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 60 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 60 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 60 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | BELT DRIVES-PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 72 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 24 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 72 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 72 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 ~ 24 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 72 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 34 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 34 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 34 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 34 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 36 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 36 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 36 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 36 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 40 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 40 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 40 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 11 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 40 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 44 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 44 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 44 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 14 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 44 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 48 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 48 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 48 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 48 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 50 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 50 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 50 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 50 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 60 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 19 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 60 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 60 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 19 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 60 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 72 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 25 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 10 | 72 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 72 | Shape E | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 25 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 7 Day(s) | 10 | 15 | 72 | Shape F | [Steel] S45C Equivalent | Electroless Nickel Plating | 8 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 34 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 34 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 34 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 34 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 36 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 36 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 36 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 36 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 6 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 40 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 11 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 40 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 40 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 11 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 40 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 44 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 44 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 44 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 14 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 44 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 48 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 48 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 48 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 15 | 48 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 50 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 50 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 50 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 17 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 15 | 50 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 12 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 8 Day(s) | 10 | 10 | 60 | Shape E | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 ~ 16 | ||
- | KEYLESS TIMING PULLEYS | 1 Piece(s) | 9 Day(s) | 10 | 10 | 60 | Shape F | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Hard Clear Anodize | 8 |
Loading...
Type | Keyless Bushings | Belt Type | S3M | Timing Pulley / Idler | Pulleys |
---|
How can we improve?
How can we improve?