1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Torque Timing Pulleys P5M Type

High Torque Timing Pulleys P5M Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Product Description

[Material]
· Pulley: Aluminum alloy, S45C equivalent, SUS304
· Flange: Aluminum alloy, SPCC
[Surface treatment]
· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black oxide
[Related Products]
· Timing belt High Torque Timing Belt, Super High Torque Timing Belt, Open End Belts/Polyurethane/Chloroprene Rubber
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PTPA12P5M100-A-H[5-10/1]
PTPA12P5M100-A-P[5-6/1]
PTPA12P5M100-A-V[5-8/1]
PTPA12P5M100-A-WB[5-8/1]
PTPA12P5M100-A-Y[5-8/1]
PTPA12P5M100-B-F5
PTPA12P5M100-B-H7
PTPA12P5M100-B-H[5-6/1]
PTPA12P5M100-B-P[5-6/1]
PTPA12P5M100-B-V5
PTPA12P5M150-A-H[5-10/1]
PTPA12P5M150-A-P[5-6/1]
PTPA12P5M150-A-V[5-8/1]
PTPA12P5M150-A-WB[5-8/1]
PTPA12P5M150-A-Y[5-8/1]
PTPA12P5M150-B-F5
PTPA12P5M150-B-H[5-7/1]
PTPA12P5M150-B-V5
PTPA14P5M100-A-H[5-11/1]
PTPA14P5M100-A-P[5-6/1]
PTPA14P5M100-A-P[5,​6,​6.35,​7,​8]
PTPA14P5M100-A-V[5-9/1]
PTPA14P5M100-A-WB[5-9/1]
PTPA14P5M100-A-Y[5-9/1]
PTPA14P5M100-B-F[5,​6,​6.35,​7]
PTPA14P5M100-B-H[5-9/1]
PTPA14P5M100-B-P5
PTPA14P5M100-B-V[5-7/1]
PTPA14P5M150-A-H[5-11/1]
PTPA14P5M150-A-P[5,​6,​6.35,​7,​8]
PTPA14P5M150-A-V[5-9/1]
PTPA14P5M150-A-WB[5-9/1]
PTPA14P5M150-A-Y[5-9/1]
PTPA14P5M150-B-F[5,​6,​6.35,​7]
PTPA14P5M150-B-H[5-9/1]
PTPA14P5M150-B-P5
PTPA14P5M150-B-V[5-7/1]
PTPA15P5M100-A-H6.35
PTPA15P5M100-A-H[5-14/1]
PTPA15P5M100-A-N8
PTPA15P5M100-A-P6.35
PTPA15P5M100-A-P[5-8/1]
PTPA15P5M100-A-V[5-12/1]
PTPA15P5M100-A-WB[5-12/1]
PTPA15P5M100-A-Y[5-12/1]
PTPA15P5M100-B-F6.35
PTPA15P5M100-B-F[5-9/1]
PTPA15P5M100-B-H6.35
PTPA15P5M100-B-H[5-11/1]
PTPA15P5M100-B-P[5,​6,​6.35,​7]
PTPA15P5M100-B-V[5-9/1]
PTPA15P5M150-A-H6.35
PTPA15P5M150-A-H[5-14/1]
PTPA15P5M150-A-N8
PTPA15P5M150-A-P6.35
PTPA15P5M150-A-P[5-8/1]
PTPA15P5M150-A-V[5-12/1]
PTPA15P5M150-A-WB[5-12/1]
PTPA15P5M150-A-Y[5-12/1]
PTPA15P5M150-B-F6.35
PTPA15P5M150-B-F[5-9/1]
PTPA15P5M150-B-H6.35
PTPA15P5M150-B-H[5-11/1]
PTPA15P5M150-B-P[5,​6,​6.35,​7]
PTPA15P5M150-B-V[5-9/1]
PTPA16P5M100-A-H6.35
PTPA16P5M100-A-H[5-15/1]
PTPA16P5M100-A-N8
PTPA16P5M100-A-P6.35
PTPA16P5M100-A-P[5-10/1]
PTPA16P5M100-A-V[5-13/1]
PTPA16P5M100-A-WB[5-13/1]
PTPA16P5M100-A-Y[5-13/1]
PTPA16P5M100-B-F6.35
PTPA16P5M100-B-F[5-11/1]
PTPA16P5M100-B-H6.35
PTPA16P5M100-B-H[5-13/1]
PTPA16P5M100-B-N8
PTPA16P5M100-B-P6.35
PTPA16P5M100-B-P[5-10/1]
PTPA16P5M100-B-V[5-11/1]
PTPA16P5M150-A-H6.35
PTPA16P5M150-A-H[5-15/1]
PTPA16P5M150-A-N8
PTPA16P5M150-A-P6.35
PTPA16P5M150-A-P[5-10/1]
PTPA16P5M150-A-V[5-13/1]
PTPA16P5M150-A-WB[5-13/1]
PTPA16P5M150-A-Y[5-13/1]
PTPA16P5M150-B-F6.35
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment Shaft Bore Specifications (Both Ends Stepped Hole) [Y]
(mm)
Shaft Bore Specifications (New JIS Keyway Hole + Tap) [N]
(mm)
Shaft Bore Specifications (Old JIS Keyway Hole + Tap) [C]
(mm)
Shaft Bore Specifications (Round Hole + Tap) [P]
(mm)
Shaft Bore Specifications (Round Hole) [H]
(mm)
Shaft Bore Specifications (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) [NK] Shaft Bore Specifications (Stepped Hole) [V]
(mm)
Shaft Bore Specifications (Stepped Hole: Counterbored Holes on the Hub Side) [F]
(mm)

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape A[Aluminum] Aluminum AlloyClear Anodize----5 ~ 10---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape A[Aluminum] Aluminum AlloyClear Anodize---5 ~ 6----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape A[Aluminum] Aluminum AlloyClear Anodize------5 ~ 8-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape A[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape A[Aluminum] Aluminum AlloyClear Anodize5 ~ 8-------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape B[Aluminum] Aluminum AlloyClear Anodize----5 ~ 6---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape B[Aluminum] Aluminum AlloyClear Anodize---5 ~ 6----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101012Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101512Shape A[Aluminum] Aluminum AlloyClear Anodize----5 ~ 10---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101512Shape A[Aluminum] Aluminum AlloyClear Anodize---5 ~ 6----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101512Shape A[Aluminum] Aluminum AlloyClear Anodize------5 ~ 8-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101512Shape A[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101512Shape A[Aluminum] Aluminum AlloyClear Anodize5 ~ 8-------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101512Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101512Shape B[Aluminum] Aluminum AlloyClear Anodize----5 ~ 7---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101512Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101014Shape A[Aluminum] Aluminum AlloyClear Anodize----5 ~ 11---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101014Shape A[Aluminum] Aluminum AlloyClear Anodize---5 ~ 6----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101014Shape A[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101014Shape A[Aluminum] Aluminum AlloyClear Anodize------5 ~ 9-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101014Shape A[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101014Shape A[Aluminum] Aluminum AlloyClear Anodize5 ~ 9-------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101014Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101014Shape B[Aluminum] Aluminum AlloyClear Anodize----5 ~ 9---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101014Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101014Shape B[Aluminum] Aluminum AlloyClear Anodize------5 ~ 7-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape A[Aluminum] Aluminum AlloyClear Anodize----5 ~ 11---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape A[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape A[Aluminum] Aluminum AlloyClear Anodize------5 ~ 9-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape A[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape A[Aluminum] Aluminum AlloyClear Anodize5 ~ 9-------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape B[Aluminum] Aluminum AlloyClear Anodize----5 ~ 9---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101514Shape B[Aluminum] Aluminum AlloyClear Anodize------5 ~ 7-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101015Shape A[Aluminum] Aluminum AlloyClear Anodize----6.35---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101015Shape A[Aluminum] Aluminum AlloyClear Anodize----5 ~ 14---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101015Shape A[Aluminum] Aluminum AlloyClear Anodize-8------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101015Shape A[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101015Shape A[Aluminum] Aluminum AlloyClear Anodize---5 ~ 8----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101015Shape A[Aluminum] Aluminum AlloyClear Anodize------5 ~ 12-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101015Shape A[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101015Shape A[Aluminum] Aluminum AlloyClear Anodize5 ~ 12-------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101015Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101015Shape B[Aluminum] Aluminum AlloyClear Anodize-------5 ~ 9

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101015Shape B[Aluminum] Aluminum AlloyClear Anodize----6.35---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101015Shape B[Aluminum] Aluminum AlloyClear Anodize----5 ~ 11---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101015Shape B[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101015Shape B[Aluminum] Aluminum AlloyClear Anodize------5 ~ 9-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape A[Aluminum] Aluminum AlloyClear Anodize----6.35---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape A[Aluminum] Aluminum AlloyClear Anodize----5 ~ 14---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape A[Aluminum] Aluminum AlloyClear Anodize-8------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape A[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape A[Aluminum] Aluminum AlloyClear Anodize---5 ~ 8----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape A[Aluminum] Aluminum AlloyClear Anodize------5 ~ 12-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape A[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape A[Aluminum] Aluminum AlloyClear Anodize5 ~ 12-------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape B[Aluminum] Aluminum AlloyClear Anodize-------5 ~ 9

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape B[Aluminum] Aluminum AlloyClear Anodize----6.35---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape B[Aluminum] Aluminum AlloyClear Anodize----5 ~ 11---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape B[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101515Shape B[Aluminum] Aluminum AlloyClear Anodize------5 ~ 9-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape A[Aluminum] Aluminum AlloyClear Anodize----6.35---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape A[Aluminum] Aluminum AlloyClear Anodize----5 ~ 15---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape A[Aluminum] Aluminum AlloyClear Anodize-8------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape A[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape A[Aluminum] Aluminum AlloyClear Anodize---5 ~ 10----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape A[Aluminum] Aluminum AlloyClear Anodize------5 ~ 13-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape A[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape A[Aluminum] Aluminum AlloyClear Anodize5 ~ 13-------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape B[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape B[Aluminum] Aluminum AlloyClear Anodize-------5 ~ 11

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape B[Aluminum] Aluminum AlloyClear Anodize----6.35---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape B[Aluminum] Aluminum AlloyClear Anodize----5 ~ 13---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape B[Aluminum] Aluminum AlloyClear Anodize-8------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape B[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape B[Aluminum] Aluminum AlloyClear Anodize---5 ~ 10----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101016Shape B[Aluminum] Aluminum AlloyClear Anodize------5 ~ 11-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape A[Aluminum] Aluminum AlloyClear Anodize----6.35---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape A[Aluminum] Aluminum AlloyClear Anodize----5 ~ 15---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape A[Aluminum] Aluminum AlloyClear Anodize-8------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape A[Aluminum] Aluminum AlloyClear Anodize---6.35----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape A[Aluminum] Aluminum AlloyClear Anodize---5 ~ 10----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape A[Aluminum] Aluminum AlloyClear Anodize------5 ~ 13-

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape A[Aluminum] Aluminum AlloyClear Anodize--------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape A[Aluminum] Aluminum AlloyClear Anodize5 ~ 13-------

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 9 Day(s) 101516Shape B[Aluminum] Aluminum AlloyClear Anodize--------

Loading...

Basic Information

Type Timing Pulleys Belt Type P5M Timing Pulley / Idler Pulleys

MISUMI Unit Example related to this product