(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material]
· Pulley: Extra super duralumin aluminum alloy, S45C equivalent, SUS304
· Flange: Aluminum alloy, SPCC
[Surface treatment]
· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black iron oxide coating
[Related Products]
· Timing belt High Torque Timing Belt, Super High Torque Timing Belt, Long Timing Belts-Polyurethane, Open End Belts/Polyurethane/Chloroprene Rubber
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
Part Number |
---|
HTPA18S8M150-A-C[12,15,16,18,19,20] |
HTPA18S8M150-A-H[12-32/1] |
HTPA18S8M150-A-N[12-26/1] |
HTPA18S8M150-A-P[12-26/1] |
HTPA18S8M150-A-V[12-30/1] |
HTPA18S8M150-A-WB[12-30/0.1] |
HTPA18S8M150-A-Y[12-26/1] |
HTPA18S8M150-A-Y[12-30/0.1] |
HTPA18S8M150-B-C[12,15,16,18,19,20] |
HTPA18S8M150-B-F[12-26/1] |
HTPA18S8M150-B-H[12-28/1] |
HTPA18S8M150-B-N[12-20/1] |
HTPA18S8M150-B-P[12-22/1] |
HTPA18S8M150-B-V[12-26/1] |
HTPA18S8M250-A-C[12,15,16,18,19,20] |
HTPA18S8M250-A-H[12-32/1] |
HTPA18S8M250-A-N[12-26/1] |
HTPA18S8M250-A-P[12-26/1] |
HTPA18S8M250-A-V[12-30/1] |
HTPA18S8M250-A-WB[12-30/0.1] |
HTPA18S8M250-A-Y[12-26/1] |
HTPA18S8M250-A-Y[12-30/0.1] |
HTPA18S8M250-B-C[12,15,16,18,19,20] |
HTPA18S8M250-B-F[12-26/1] |
HTPA18S8M250-B-H[12-28/1] |
HTPA18S8M250-B-N[12-20/1] |
HTPA18S8M250-B-P[12-22/1] |
HTPA18S8M250-B-V[12-26/1] |
HTPA18S8M300-A-C[12,15,16,18,19,20] |
HTPA18S8M300-A-H[12-32/1] |
HTPA18S8M300-A-N[12-26/1] |
HTPA18S8M300-A-P[12-26/1] |
HTPA18S8M300-A-V[12-30/1] |
HTPA18S8M300-A-WB[12-30/0.1] |
HTPA18S8M300-A-Y[12-26/1] |
HTPA18S8M300-A-Y[12-30/0.1] |
HTPA18S8M300-B-C[12,15,16,18,19,20] |
HTPA18S8M300-B-F[12-26/1] |
HTPA18S8M300-B-H[12-28/1] |
HTPA18S8M300-B-N[12-20/1] |
HTPA18S8M300-B-P[12-22/1] |
HTPA18S8M300-B-V[12-26/1] |
HTPA18S8M400-A-C[12,15,16,18,19,20] |
HTPA18S8M400-A-H[12-32/1] |
HTPA18S8M400-A-N[12-26/1] |
HTPA18S8M400-A-P[12-26/1] |
HTPA18S8M400-A-V[12-30/1] |
HTPA18S8M400-A-WB[12-30/0.1] |
HTPA18S8M400-A-Y[12-30/0.1] |
HTPA18S8M400-B-C[12,15,16,18,19,20] |
HTPA18S8M400-B-F[12-26/1] |
HTPA18S8M400-B-H[12-28/1] |
HTPA18S8M400-B-N[12-20/1] |
HTPA18S8M400-B-P[12-22/1] |
HTPA18S8M400-B-V[12-26/1] |
HTPA19S8M150-A-C[12,15,16,18,19,20] |
HTPA19S8M150-A-H[12-36/1] |
HTPA19S8M150-A-N[12-28/1] |
HTPA19S8M150-A-P[12-28/1] |
HTPA19S8M150-A-V[12-34/1] |
HTPA19S8M150-A-WB[12-34/0.1] |
HTPA19S8M150-A-Y[12-34/0.1] |
HTPA19S8M150-B-C[12,15,16,18,19,20] |
HTPA19S8M150-B-F[12-29/1] |
HTPA19S8M150-B-H[12-31/1] |
HTPA19S8M150-B-N[12-20/1] |
HTPA19S8M150-B-P[12-25/1] |
HTPA19S8M150-B-V[12-29/1] |
HTPA19S8M250-A-C[12,15,16,18,19,20] |
HTPA19S8M250-A-H[12-36/1] |
HTPA19S8M250-A-N[12-28/1] |
HTPA19S8M250-A-P[12-28/1] |
HTPA19S8M250-A-V[12-34/1] |
HTPA19S8M250-A-WB[12-34/0.1] |
HTPA19S8M250-A-Y[12-34/0.1] |
HTPA19S8M250-B-C[12,15,16,18,19,20] |
HTPA19S8M250-B-F[12-29/1] |
HTPA19S8M250-B-H[12-31/1] |
HTPA19S8M250-B-N[12-20/1] |
HTPA19S8M250-B-P[12-25/1] |
HTPA19S8M250-B-V[12-29/1] |
HTPA19S8M300-A-C[12,15,16,18,19,20] |
HTPA19S8M300-A-H[12-36/1] |
HTPA19S8M300-A-N[12-28/1] |
HTPA19S8M300-A-P[12-28/1] |
HTPA19S8M300-A-V[12-34/1] |
HTPA19S8M300-A-WB[12-34/0.1] |
HTPA19S8M300-A-Y[12-30/1] |
HTPA19S8M300-A-Y[12-34/0.1] |
HTPA19S8M300-B-C[12,15,16,18,19,20] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) (mm) | Number of Teeth (T) | Pulley Shape | Material | Surface Treatment | Shaft Bore Specifications (Both Ends Stepped Hole) [Y] (mm) | Shaft Bore Specifications (New JIS Keyway Hole + Tap) [N] (mm) | Shaft Bore Specifications (Old JIS Keyway Hole + Tap) [C] (mm) | Shaft Bore Specifications (Round Hole + Tap) [P] (mm) | Shaft Bore Specifications (Round Hole) [H] (mm) | Shaft Bore Specifications (Stepped Hole) [V] (mm) | Shaft Bore Specifications (Stepped Hole: Counterbored Holes on the Hub Side) [F] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 32 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 26 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 26 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 30 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 26 | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 30 | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 12 ~ 26 | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 28 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 20 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 22 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 26 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 32 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 26 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 26 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 30 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 26 | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 30 | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 12 ~ 26 | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 28 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 20 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 22 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 26 | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 32 | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 26 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 26 | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 30 | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 26 | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 30 | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 12 ~ 26 | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 28 | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 20 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 22 | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 26 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 32 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 26 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 26 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 30 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 30 | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 12 ~ 26 | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 28 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 20 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 22 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 40 | 18 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 26 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 36 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 28 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 28 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 34 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 34 | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 12 ~ 29 | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 31 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 20 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 25 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 15 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 29 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 36 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 28 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 28 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 34 | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 34 | - | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | 12 ~ 29 | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 31 | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 20 | - | - | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 25 | - | - | - | ||
- | S-TORQUE PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 25 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 29 | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | 12 ~ 36 | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | 12 ~ 28 | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | 12 ~ 28 | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | 12 ~ 34 | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 30 | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19 | Shape A | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | 12 ~ 34 | - | - | - | - | - | - | ||
- | HIGH TORQUE TIMING PULLYE | 1 Piece(s) | 5 Day(s) | 10 | 30 | 19 | Shape B | [Aluminum] Ultra Super Duralmin Type Aluminum Alloy | Clear Anodize | - | - | 12 ~ 20 | - | - | - | - |
Loading...
Type | Timing Pulleys | Belt Type | S8M | Timing Pulley / Idler | Pulleys |
---|
How can we improve?
How can we improve?