(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material]
· Pulley: Extra super duralumin aluminum alloy, S45C equivalent, SUS304
· Flange: Aluminum alloy, SPCC,
[Surface treatment]
· Clear anodize, black anodize, hard clear anodize (firm hardness 300HV~), electroless nickel plating, black iron oxide coating
[Related Products]
· Timing belt Timing Belt, Long Timing Belts-Iron Rubber, Long Timing Belts-Polyurethane, Open End Belt Iron Rubber, Open End Belts/Polyurethane/Chloroprene Rubber
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing
Part Number |
---|
ATP14H075-A-C[12,15,16,18,19,20] |
ATP14H075-A-H[12-41/1] |
ATP14H075-A-N30 |
ATP14H075-A-N[12-29/1] |
ATP14H075-A-P[12-30/1] |
ATP14H075-A-V[12-39/1] |
ATP14H075-A-WB[12-39/1] |
ATP14H075-A-Y[12-39/1] |
ATP14H075-B-C[12,15,16,18,19,20] |
ATP14H075-B-F[12-33/1] |
ATP14H075-B-H[12-35/1] |
ATP14H075-B-N[12-25/1] |
ATP14H075-B-P[12-29/1] |
ATP14H075-B-V[12-33/1] |
ATP14H100-A-C[12,15,16,18,19,20] |
ATP14H100-A-H[12-41/1] |
ATP14H100-A-N30 |
ATP14H100-A-N[12-29/1] |
ATP14H100-A-P[12-30/1] |
ATP14H100-A-V[12-39/1] |
ATP14H100-A-WB[12-39/1] |
ATP14H100-A-Y[12-39/1] |
ATP14H100-B-C[12,15,16,18,19,20] |
ATP14H100-B-F[12-33/1] |
ATP14H100-B-H[12-35/1] |
ATP14H100-B-N[12-25/1] |
ATP14H100-B-P[12-29/1] |
ATP14H100-B-V[12-33/1] |
ATP14H150-A-C[12,15,16,18,19,20] |
ATP14H150-A-H[12-41/1] |
ATP14H150-A-N30 |
ATP14H150-A-N[12-29/1] |
ATP14H150-A-P[12-30/1] |
ATP14H150-A-V[12-39/1] |
ATP14H150-A-WB[12-39/1] |
ATP14H150-A-Y[12-39/1] |
ATP14H150-B-C[12,15,16,18,19,20] |
ATP14H150-B-F[12-33/1] |
ATP14H150-B-H[12-35/1] |
ATP14H150-B-N[12-25/1] |
ATP14H150-B-P[12-29/1] |
ATP14H150-B-V[12-33/1] |
ATP14H200-A-C[12,15,16,18,19,20] |
ATP14H200-A-H[12-41/1] |
ATP14H200-A-N30 |
ATP14H200-A-N[12-29/1] |
ATP14H200-A-P[12-30/1] |
ATP14H200-A-V[12-39/1] |
ATP14H200-A-WB[12-39/1] |
ATP14H200-A-Y[12-39/1] |
ATP14H200-B-C[12,15,16,18,19,20] |
ATP14H200-B-F[12-33/1] |
ATP14H200-B-H[12-35/1] |
ATP14H200-B-N[12-25/1] |
ATP14H200-B-P[12-29/1] |
ATP14H200-B-V[12-33/1] |
ATP14H300-A-C[12,15,16,18,19,20] |
ATP14H300-A-H[12-41/1] |
ATP14H300-A-N30 |
ATP14H300-A-N[12-29/1] |
ATP14H300-A-P[12-30/1] |
ATP14H300-A-V[12-39/1] |
ATP14H300-A-WB[12-39/1] |
ATP14H300-A-Y[12-39/1] |
ATP14H300-B-C[12,15,16,18,19,20] |
ATP14H300-B-F[12-33/1] |
ATP14H300-B-H[12-35/1] |
ATP14H300-B-N[12-25/1] |
ATP14H300-B-P[12-29/1] |
ATP14H300-B-V[12-33/1] |
ATP15H075-A-C[12,15,16,18,19,20] |
ATP15H075-A-H[12-46/1] |
ATP15H075-A-N31 |
ATP15H075-A-N[12-30/1] |
ATP15H075-A-P[12-34/1] |
ATP15H075-A-V[12-44/1] |
ATP15H075-A-WB[12-44/1] |
ATP15H075-A-Y[12-44/1] |
ATP15H075-B-C[12,15,16,18,19,20] |
ATP15H075-B-F[12-39/1] |
ATP15H075-B-H[12-41/1] |
ATP15H075-B-N[12-29/1] |
ATP15H075-B-P[12-33/1] |
ATP15H075-B-V[12-39/1] |
ATP15H100-A-C[12,15,16,18,19,20] |
ATP15H100-A-H[12-46/1] |
ATP15H100-A-N31 |
ATP15H100-A-N[12-30/1] |
ATP15H100-A-P[12-34/1] |
ATP15H100-A-V[12-44/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) | Belt Width Used(Inch) (Inch) | Number of Teeth (T) | Pulley Shape | Material | Surface Treatment | Shaft Bore Specifications (Both Ends Stepped Hole) [Y] (mm) | Shaft Bore Specifications (New JIS Keyway Hole + Tap) [N] (mm) | Shaft Bore Specifications (Old JIS Keyway Hole + Tap) [C] (mm) | Shaft Bore Specifications (Round Hole + Tap) [P] (mm) | Shaft Bore Specifications (Round Hole) [H] (mm) | Shaft Bore Specifications (Stepped Hole) [V] (mm) | Shaft Bore Specifications (Stepped Hole: Counterbored Holes on the Hub Side) [F] (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 41 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 29 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 30 | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 39 | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | 12 ~ 39 | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | 12 ~ 33 | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 35 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 25 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 29 | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 33 | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 41 | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 29 | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 30 | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 39 | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | 12 ~ 39 | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | 12 ~ 33 | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 35 | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 25 | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 29 | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 33 | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 41 | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 29 | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 30 | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 39 | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | 12 ~ 39 | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | 12 ~ 33 | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 35 | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 25 | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 29 | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 38.1 | 1.5 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 33 | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 2 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 2 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 41 | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 2 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 2 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 29 | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 2 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 30 | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 2 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 39 | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 2 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 50.8 | 2 | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | 12 ~ 39 | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 50.8 | 2 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 50.8 | 2 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | 12 ~ 33 | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 50.8 | 2 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 35 | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 50.8 | 2 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 25 | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 50.8 | 2 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 29 | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 5 Day(s) | 10 | 50.8 | 2 | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 33 | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 76.2 | - | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 76.2 | - | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 41 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 76.2 | - | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 76.2 | - | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 29 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 76.2 | - | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 30 | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 76.2 | - | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 39 | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 76.2 | - | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 76.2 | - | 14 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | 12 ~ 39 | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 76.2 | - | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 76.2 | - | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | 12 ~ 33 | ||
- | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 76.2 | - | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 35 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 76.2 | - | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 25 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 76.2 | - | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 29 | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 76.2 | - | 14 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 33 | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 46 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 30 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 34 | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 44 | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | 12 ~ 44 | - | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | 12 ~ 39 | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 41 | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 29 | - | - | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 33 | - | - | - | ||
- | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 19.1 | 0.75 | 15 | Shape B | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 39 | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | 12 ~ 20 | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | 12 ~ 46 | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | 12 ~ 30 | - | - | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | 12 ~ 34 | - | - | - | ||
- | STANDARD PULL | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | 1 | 15 | Shape A | [Steel] S45C Equivalent | Black Oxide Coating | - | - | - | - | - | 12 ~ 44 | - |
Loading...
Type | Timing Pulleys | Belt Type | H | Timing Pulley / Idler | Pulleys |
---|
How can we improve?
How can we improve?