1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes Assemblies-Resin Sleeve (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes Assemblies-Resin Sleeve
  • Contact Probes Assemblies-Resin Sleeve
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 108.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the sleeve part is made of resin, please use it when you do not want to conduct electricity to the jig.



No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Nickel Plating
(B)SleevesPolyacetal-
(C)SpringStainless-

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FNP40SF-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)

฿ 108.29

CONTACT PROBE 1 Piece(s) Same day 5.0[Waffle] Waffle A> 1014.0200.1~300[Carbon Steel] SK4415.1~3.01~3.519.04.013220

Loading...

  1. 1
 

Basic Information

Type Contact Probes Assembly Plunger Surface Treatment Nickel Plating Integrated Probe Type Resin Sleeve
Barrel, Receptacle Material Polyacetal Barrel, Receptacle Length L2 (Range)(mm) 10.1~15 Properties Standard
Initial Spring Pressure (Range)(gf) 0~10 Allowable Current(A) 3 Resistance(mΩ) 80
Initial Spring Pressure(gf) 0

Please check the type/dimensions/specifications of the part FNP40SF-A in the Contact Probes Assemblies-Resin Sleeve series.

Products with similar specification

Part Number
FNP22-TH
FNP22SF-A
FNP22SF-C
FNP40SF-C
FNP40SF-H
FNP40SF-TH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger Material Plunger O.D.
(Ø)
Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)

฿ 154.70

1 Piece(s) Available 5 Day(s) 3.0[Three-Needle] Three-Needle TH7~9.57100.1~150[Carbon Steel] SK41.712.1~152.01~3214.02.214.0150

฿ 154.70

1 Piece(s) Available Same day 3.0[Waffle] Waffle A7~9.5750.1~100[Carbon Steel] SK41.812.1~152.01~3214.02.214.0100

฿ 154.70

1 Piece(s) Available 5 Day(s) 3.0[Needle] Needle C7~9.5750.1~100[Carbon Steel] SK4112.1~152.01~3214.02.214.0100

฿ 108.29

1 Piece(s) Available 5 Day(s) 5.0[Needle] Needle C> 1017.0200.1~300Others1.7615.1~3.01~3.519.04.013220

฿ 108.29

1 Piece(s) Available Same day 5.0[Straight Crown] Straight Crown H> 1017.0200.1~300[Carbon Steel] SK41.7615.1~3.01~3.519.04.013220

฿ 108.29

1 Piece(s) Available 5 Day(s) 5.0[Three-Needle] Three-Needle TH7~9.59.5200.1~300[Carbon Steel] SK42.515.1~3.01~3.519.04.013220

MISUMI Unit Example related to this product