(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the spring is inside, there is no interference with the surroundings and it is difficult for dust to enter.
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Head | Brass | Electroless Nickel Plating |
(B) | Plunger | SWRH | Nickel Plating |
(C) | Bearings | Brass | Electroless Nickel Plating |
(D) | Collars | SUS | - |
(E) | Spring | SWP | Gold Plating |
(F) | Sleeves | German Silver | Electroless Nickel Plating |
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Head | Brass | Electroless Nickel Plating |
(B) | Plunger | SK4 | Electroless Nickel Plating |
(C) | Bearings | Brass | Electroless Nickel Plating |
(D) | Collars | Brass | Electroless Nickel Plating |
(E) | Spring | SUS | - |
(F) | Sleeves | Brass | Electroless Nickel Plating |
Part Number | - | Tip Shape |
GNP12 FNP10N FNP13 MNP50 | - - - - | G E15 A G8 |
Part Number |
---|
FNPS35-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Plunger Material | Plunger O.D. (Ø) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 300.30 | CONTACT PROBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 4.0 | [Straight Crown] Straight Crown H | [Carbon Steel] SK4 | 1.46 | 3.01~ | [Copper Alloy] Brass | 3.2 | 3.5 | 66 | 200 |
Loading...
Type | Contact Probes Assembly | Full Stroke (Range)(mm) | 7~9.5 | Full Stroke(mm) | 8 |
---|---|---|---|---|---|
2/3 Stroke Spring Pressure (Range)(gf) | 150.1~200 | Plunger Surface Treatment | Electroless Nickel Plating | Plunger Length L1 (Range)(mm) | 12.1~15 |
Integrated Probe Type | Spring Built-In | Barrel, Receptacle Length L2 (Range)(mm) | 20.1~25 | Properties | Standard |
Initial Spring Pressure (Range)(gf) | 50.1~100 | Allowable Current(A) | 3 | Resistance(mΩ) | 80 |
Plunger Length(mm) | 15.0 | Barrel, Receptacle Length(mm) | 22.0 |
Please check the type/dimensions/specifications of the part FNPS35-H in the Contact Probes Assemblies-Spring Built-In Type series.
Part Number |
---|
FNPS22-A |
FNPS22-B |
FNPS22-C |
FNPS22-H |
FNPS22-TH |
FNPS35-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Plunger Material | Plunger O.D. (Ø) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 159.25 | 1 Piece(s) | Available | Same day | 10 | 3.0 | [Waffle] Waffle A | [Carbon Steel] SWRH | 1.8 | 2.01~3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | |
฿ 159.25 | 1 Piece(s) | Same day | 10 | 3.0 | [Sphere Shape (SR)] Sphere (SR) B | [Carbon Steel] SWRH | 1.8 | 2.01~3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | ||
฿ 159.25 | 1 Piece(s) | Available | Same day | 10 | 3.0 | [Needle] Needle C | [Carbon Steel] SWRH | 1 | 2.01~3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | |
฿ 159.25 | 1 Piece(s) | Same day | 10 | 3.0 | [Straight Crown] Straight Crown H | [Carbon Steel] SWRH | 1 | 2.01~3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | ||
฿ 159.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | 3.0 | [Three-Needle] Three-Needle TH | [Carbon Steel] SWRH | 1.7 | 2.01~3 | [Copper Alloy] German Silver | 2 | 2.2 | 51 | 180 | |
฿ 300.30 | 1 Piece(s) | Available | Same day | 10 | 4.0 | [Waffle] Waffle A | [Carbon Steel] SK4 | 3 | 3.01~ | [Copper Alloy] Brass | 3.2 | 3.5 | 66 | 200 |
How can we improve?
How can we improve?