1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes Assemblies-Spring Built-In Type (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 159.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the spring is inside, there is no interference with the surroundings and it is difficult for dust to enter.



■FNPS22
No.Parts[ M ]Material[ S ]Surface Treatment
(A)HeadBrassElectroless Nickel Plating
(B)PlungerSWRHNickel Plating
(C)BearingsBrassElectroless Nickel Plating
(D)CollarsSUS-
(E)SpringSWPGold Plating
(F)SleevesGerman SilverElectroless Nickel Plating
■FNPS35
No.Parts[ M ]Material[ S ]Surface Treatment
(A)HeadBrassElectroless Nickel Plating
(B)PlungerSK4Electroless Nickel Plating
(C)BearingsBrassElectroless Nickel Plating
(D)CollarsBrassElectroless Nickel Plating
(E)SpringSUS-
(F)SleevesBrassElectroless Nickel Plating

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FNPS22-H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 159.25

฿ 83.86

CONTACT PROBE 1 Piece(s) Same day 103.0[Straight Crown] Straight Crown H[Carbon Steel] SWRH12.01~3[Copper Alloy] German Silver22.251180

Loading...

  1. 1
 

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 7~9.5 Full Stroke(mm) 8
2/3 Stroke Spring Pressure (Range)(gf) 150.1~200 Plunger Surface Treatment Electroless Nickel Plating Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Spring Built-In Barrel, Receptacle Length L2 (Range)(mm) 20.1~25 Properties Standard
Initial Spring Pressure (Range)(gf) 50.1~100 Allowable Current(A) 3 Resistance(mΩ) 80
Plunger Length(mm) 15.0 Barrel, Receptacle Length(mm) 22.0

Please check the type/dimensions/specifications of the part FNPS22-H in the Contact Probes Assemblies-Spring Built-In Type series.

Products with similar specification

Part Number
FNPS22-A
FNPS22-B
FNPS22-C
FNPS22-TH
FNPS35-A
FNPS35-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 159.25

1 Piece(s) Available Same day 103.0[Waffle] Waffle A[Carbon Steel] SWRH1.82.01~3[Copper Alloy] German Silver22.251180

฿ 159.25

1 Piece(s) Same day 103.0[Sphere Shape (SR)] Sphere (SR) B[Carbon Steel] SWRH1.82.01~3[Copper Alloy] German Silver22.251180

฿ 159.25

1 Piece(s) Available Same day 103.0[Needle] Needle C[Carbon Steel] SWRH12.01~3[Copper Alloy] German Silver22.251180

฿ 159.25

1 Piece(s) Available 3 Day(s) 103.0[Three-Needle] Three-Needle TH[Carbon Steel] SWRH1.72.01~3[Copper Alloy] German Silver22.251180

฿ 300.30

1 Piece(s) Available Same day 104.0[Waffle] Waffle A[Carbon Steel] SK433.01~[Copper Alloy] Brass3.23.566200

฿ 300.30

1 Piece(s) Available Same day 104.0[Sphere Shape (SR)] Sphere (SR) B[Carbon Steel] SK433.01~[Copper Alloy] Brass3.23.566200

MISUMI Unit Example related to this product