(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because there are few contact points and excellent conductivity, stable current flow is possible and the height can be adjusted.
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | SK4 | Gold Plating on Nickel Undercoat |
(B) | Spring | SWP | Gold Plating |
(C) | Sleeves | SK4 | Nickel Plating |
(D) | Collars | Brass | Gold Plating on Nickel Undercoat |
Parts | [ M ]Material | B | (e) | T |
Nut (FNP10N) | SUS304 Equivalent | 4 | 4.6 | 1.6 |
Nut (FNP13N) | SUS304 Equivalent | 5 | 5.8 | 2 |
Part Number | - | Tip Shape |
GNP12 FNP10N FNP13 MNP50 | - - - - | G E15 A G8 |
Part Number |
---|
FNP13N-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger O.D. (Ø) | Integrated Probe Type | Barrel, Receptacle O.D. (Ø) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 222.95 | CONTACT PROBE | 1 Piece(s) | Available | Same day | 10 | 7.0 | [Waffle] Waffle A | 4 | 50.1~100 | 2.5 | Standard / Screw Mounting | 2.5 | 13.0 | 3.00 | 60 | 100 |
Loading...
Type | Contact Probes Assembly | Full Stroke (Range)(mm) | 3~4.5 | Plunger Material | SK4 |
---|---|---|---|---|---|
Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Plunger Length L1 (Range)(mm) | 12.1~15 | Receptacle Outermost Dia. D (Range)(Ø) | 2.01~3 |
Barrel, Receptacle Length L2 (Range)(mm) | 5~10 | Properties | Standard | Initial Spring Pressure (Range)(gf) | 50.1~100 |
Allowable Current(A) | 3 | Resistance(mΩ) | 80 | Barrel, Receptacle Length(mm) | 9.0 |
Please check the type/dimensions/specifications of the part FNP13N-A in the Contact Probes Assemblies-Screw Mounting Type series.
Part Number |
---|
FNP10-D15 |
FNP10-D18 |
FNP10-E15 |
FNP10-E18 |
FNP13N-D |
FNP13N-E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | Plunger O.D. (Ø) | Integrated Probe Type | Barrel, Receptacle O.D. (Ø) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 254.80 | 1 Piece(s) | Same day | 10 | 3.0 | [Cup] Cup D15 | 4.5 | 100.1~150 | 1.5 | Screw Mounting | 2 | 13.5 | 2.2 | 60 | 105 | ||
฿ 254.80 | 1 Piece(s) | Available | Same day | 10 | 3.0 | [Cup] Cup D18 | 4.5 | 100.1~150 | 1.8 | Screw Mounting | 2 | 13.5 | 2.2 | 60 | 105 | |
฿ 254.80 | 1 Piece(s) | Available | Same day | 10 | 3.0 | [Needle] Needle E15 | 4.5 | 100.1~150 | 1.5 | Screw Mounting | 2 | 13.5 | 2.2 | 60 | 105 | |
฿ 254.80 | 1 Piece(s) | Available | 3 Day(s) | 10 | 3.0 | [Needle] Needle E18 | 4.5 | 100.1~150 | 1.8 | Screw Mounting | 2 | 13.5 | 2.2 | 60 | 105 | |
฿ 222.95 | 1 Piece(s) | Same day | 10 | 7.0 | [Cup] Cup D | 4 | 50.1~100 | 2.5 | Screw Mounting / Standard | 2.5 | 13.0 | 3.00 | 60 | 100 | ||
฿ 222.95 | 1 Piece(s) | Available | Same day | 10 | 7.0 | [Needle] Needle E | 4 | 50.1~100 | 2.5 | Screw Mounting / Standard | 2.5 | 13.0 | 3.00 | 60 | 100 |
How can we improve?
How can we improve?