1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes Assemblies-Screw Mounting Type (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes Assemblies-Screw Mounting Type
  • Contact Probes Assemblies-Screw Mounting Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 191.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because there are few contact points and excellent conductivity, stable current flow is possible and the height can be adjusted.



No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerSK4Gold Plating on Nickel Undercoat
(B)SpringSWPGold Plating
(C)SleevesSK4Nickel Plating
(D)CollarsBrassGold Plating on Nickel Undercoat
Parts[ M ]MaterialB(e)T
Nut (FNP10N)SUS304 Equivalent44.61.6
Nut (FNP13N)SUS304 Equivalent55.82

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
FNP13N-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 222.95

CONTACT PROBE 1 Piece(s) Available Same day 107.0[Waffle] Waffle A450.1~1002.5Standard / Screw Mounting2.513.03.0060100

Loading...

  1. 1
 

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 Plunger Material SK4
Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15 Receptacle Outermost Dia. D (Range)(Ø) 2.01~3
Barrel, Receptacle Length L2 (Range)(mm) 5~10 Properties Standard Initial Spring Pressure (Range)(gf) 50.1~100
Allowable Current(A) 3 Resistance(mΩ) 80 Barrel, Receptacle Length(mm) 9.0

Please check the type/dimensions/specifications of the part FNP13N-A in the Contact Probes Assemblies-Screw Mounting Type series.

Products with similar specification

Part Number
FNP10-D15
FNP10-D18
FNP10-E15
FNP10-E18
FNP13N-D
FNP13N-E
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 254.80

1 Piece(s) Same day 103.0[Cup] Cup D154.5100.1~1501.5Screw Mounting213.52.260105

฿ 254.80

1 Piece(s) Available Same day 103.0[Cup] Cup D184.5100.1~1501.8Screw Mounting213.52.260105

฿ 254.80

1 Piece(s) Available Same day 103.0[Needle] Needle E154.5100.1~1501.5Screw Mounting213.52.260105

฿ 254.80

1 Piece(s) Available 3 Day(s) 103.0[Needle] Needle E184.5100.1~1501.8Screw Mounting213.52.260105

฿ 222.95

1 Piece(s) Same day 107.0[Cup] Cup D450.1~1002.5Screw Mounting / Standard2.513.03.0060100

฿ 222.95

1 Piece(s) Available Same day 107.0[Needle] Needle E450.1~1002.5Screw Mounting / Standard2.513.03.0060100

MISUMI Unit Example related to this product