1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact Probes Assemblies-Standard Type (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 178.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has few contact points and has excellent conductivity, allowing stable electricity to flow.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GNP12-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 178.36

CONTACT PROBE 1 Piece(s) Available Same day 101.5[Waffle] Waffle A41.21.01~1.51.0530.1~5031.253295

Loading...

  1. 1

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 2/3 Stroke Spring Pressure (Range)(gf) 50.1~100
Plunger Material SK4 Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Standard Barrel, Receptacle Material Brass Barrel, Receptacle Length L2 (Range)(mm) 5~10
Properties Standard Resistance(mΩ) 50 Plunger Length(mm) 13.9
Barrel, Receptacle Length(mm) 8.9

Please check the type/dimensions/specifications of the part GNP12-A in the Contact Probes Assemblies-Standard Type series.

Products with similar specification

Part Number
GNP12-B
GNP12-C
GNP12-G
GNP12-H
GNP6-A
GNP6-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 178.36

1 Piece(s) Available Same day 101.5[Sphere Shape (SR)] Sphere (SR) B41.21.01~1.51.0530.1~5031.253295

฿ 178.36

1 Piece(s) Available 5 Day(s) 101.5[Needle] Needle C41.21.01~1.51.0530.1~5031.253295

฿ 178.36

1 Piece(s) Same day 101.5[Flat] Flat G41.21.01~1.51.0530.1~5031.253295

฿ 178.36

1 Piece(s) Same day 101.5[Straight Crown] Straight Crown H41.21.01~1.51.0530.1~5031.253295

฿ 235.69

1 Piece(s) Available 5 Day(s) 100.8[Waffle] Waffle A3.40.60.01~10.520.1~300.50.652680

฿ 235.69

1 Piece(s) Available 5 Day(s) 100.8[Sphere Shape (SR)] Sphere (SR) B3.40.60.01~10.520.1~300.50.652680

MISUMI Unit Example related to this product