1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Contact Probes and Receptacles-90 Series (Part Number)

CONTACT PROBE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Contact Probes and Receptacles-90 Series
  • Contact Probes and Receptacles-90 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 136.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Stroke: 6.4mm | Number of Mounting Points (Crowned): 4, 9, Waffle Type: 4, 9, 12 | Cup Angle: 90°, Needle Angle: 90°



■Contact Probes
No.Parts[ M ]Material[ S ]Surface Treatment
(A)PlungerC1730BRhodium Plating on Nickel Undercoat
(B)BarrelBrassGold Plating on Nickel Undercoat
(C)SpringSWPGold Plating
(D)BallsSUJGold Plating
[ ! ] Grease is used for the barrel interior surfaces.
■Receptacles
[ M ]Material[ S ]Surface Treatment
German SilverGold Plating on Nickel Undercoat

Specifications

Part Number-Tip (End) Shape-Lead Wire Color-Lead Wire Length
NP84
NR90
NRB84
NRB90
-
-
G
B


-
-


W
BL


-
-


1000
400

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
NP90-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 282.10

CONTACT PROBE 1 Piece(s) Available Same day 10Contact Probe3.5[Needle] Needle C5~6.56.4100.1~150-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

Loading...

  1. 1
 

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP90-C in the Contact Probes and Receptacles-90 Series series.

Products with similar specification

Part Number
NP90-A
NP90-AS
NP90-B
NP90-D
NP90-E
NP90-G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

฿ 282.10

1 Piece(s) Available Same day 10Contact Probe4.5[Waffle] Waffle A5~6.56.4100.1~150-[Copper Alloy] C1730B4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

฿ 282.10

1 Piece(s) Available 3 Day(s) 10Contact Probe3.5[Tapered Crown] Tapered Crown AS5~6.56.4100.1~150-[Copper Alloy] C1730B1.5Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

฿ 282.10

1 Piece(s) Available Same day 10Contact Probe3.5[Sphere Shape (SR)] Sphere (SR) B5~6.56.4100.1~150-[Copper Alloy] C1730B2.4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

฿ 282.10

1 Piece(s) Available Same day 10Contact Probe4.5[Cup] Cup D5~6.56.4100.1~150-[Copper Alloy] C1730B4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

฿ 282.10

1 Piece(s) Same day 10Contact Probe3.5[Needle] Needle E5~6.56.4100.1~150-[Copper Alloy] C1730B2.4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

฿ 282.10

1 Piece(s) Available Same day 10Contact Probe3.5[Flat] Flat G5~6.56.4100.1~150-[Copper Alloy] C1730B2.4Nickel Plating Base, Rhodium Plating8.1~12-[Copper Alloy] Brass2.3320.1~2530.1~501.5809-24.540150

MISUMI Unit Example related to this product