(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Full Stroke: 6.4mm | Number of Mounting Points Crowned Type: 12, Waffle Type: 12 | Cup Angle: 90°, Needle Angle: 90°
No. | Parts | [ M ]Material | [ S ]Surface Treatment |
(A) | Plunger | C1730B | Rhodium Plating on Nickel Undercoat |
(B) | Barrel | Brass | Gold Plating on Nickel Undercoat |
(C) | Spring | Stainless | Gold Plating |
(D) | Balls | SUJ | Gold Plating |
[ M ]Material | [ S ]Surface Treatment |
German Silver | Gold Plating on Nickel Undercoat |
Part Number | - | Tip (End) Shape | - | Lead Wire Color | - | Lead Wire Length |
NP84 NR90 NRB84 NRB90 | - - | G B | - - | W BL | - - | 1000 400 |
Part Number |
---|
NP89SF-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 309.40 | CONTACT PROBE | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 4.5 | [Sphere Shape (SR)] Sphere (SR) B | 5~6.5 | 6.4 | 50.1~100 | - | [Copper Alloy] C1730B | 3.95 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 3.18 | 25.1~30 | 20.1~30 | 1.5 | 80 | 8.9 | - | 27.3 | 30 | 100 |
Loading...
Properties | Standard |
---|
Please check the type/dimensions/specifications of the part NP89SF-B in the Contact Probes and Receptacles-89 Series series.
Part Number |
---|
NP89-C |
NP89-D |
NP89-E |
NP89SF-C |
NP89SF-D |
NP89SF-E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Min. Mounting Pitch (mm) | Plunger Tip Shape | Full Stroke (Range) (mm) | Full Stroke (mm) | 2/3 Stroke Spring Pressure (Range) (gf) | End Shape | Plunger Material | Plunger O.D. (Ø) | Plunger Surface Treatment | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle Material | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Initial Spring Pressure (Range) (gf) | Allowable Current (A) | Resistance (mΩ) | Plunger Length (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Initial Spring Pressure (gf) | 2/3 Stroke Spring Pressure (gf) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 309.40 | 1 Piece(s) | Same day | 10 | Contact Probe | 4.5 | [Needle] Needle C | 5~6.5 | 6.4 | 300.1~ | - | [Copper Alloy] C1730B | 1.96 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 3.18 | 25.1~30 | 100.1~200 | 1.5 | 80 | 8.9 | - | 27.3 | 170 | 450 | ||
฿ 309.40 | 1 Piece(s) | Available | Same day | 10 | Contact Probe | 4.5 | [Cup] Cup D | 5~6.5 | 6.4 | 300.1~ | - | [Copper Alloy] C1730B | 3.95 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 3.18 | 25.1~30 | 100.1~200 | 1.5 | 80 | 8.9 | - | 27.3 | 170 | 450 | |
฿ 309.40 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 4.5 | [Needle] Needle E | 5~6.5 | 6.4 | 300.1~ | - | [Copper Alloy] C1730B | 3.95 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 3.18 | 25.1~30 | 100.1~200 | 1.5 | 80 | 8.9 | - | 27.3 | 170 | 450 | |
฿ 309.40 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 4.5 | [Needle] Needle C | 5~6.5 | 6.4 | 50.1~100 | - | [Copper Alloy] C1730B | 1.96 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 3.18 | 25.1~30 | 20.1~30 | 1.5 | 80 | 8.9 | - | 27.3 | 30 | 100 | |
฿ 309.40 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 4.5 | [Cup] Cup D | 5~6.5 | 6.4 | 50.1~100 | - | [Copper Alloy] C1730B | 3.95 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 3.18 | 25.1~30 | 20.1~30 | 1.5 | 80 | 8.9 | - | 27.3 | 30 | 100 | |
฿ 309.40 | 1 Piece(s) | Available | 3 Day(s) | 10 | Contact Probe | 4.5 | [Needle] Needle E | 5~6.5 | 6.4 | 50.1~100 | - | [Copper Alloy] C1730B | 3.95 | Nickel Plating Base, Rhodium Plating | 8.1~12 | - | [Copper Alloy] Brass | 3.18 | 25.1~30 | 20.1~30 | 1.5 | 80 | 8.9 | - | 27.3 | 30 | 100 |
How can we improve?
How can we improve?